Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite Pro L450-EZ1541 Laptop is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Satellite Pro L450-EZ1541 Laptop:   
Batteries L450-EZ1541 Laptop Batteries AC Adapters L450-EZ1541 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite Pro L450-EZ1541 Laptop:
Satellite Pro L450-EZ1541 Laptop
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Satellite Pro L450-EZ1541 Laptop

  • Intel® Core™2 Duo Processor T5870
  • Windows 7 Home Premium (32-bit)
  • 2GB DDR2 memory
  • 250GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Realtek® 802.11b/g/n wireless LAN
  • No Bluetooth (No Antenna)
  • 86 key US keyboard (black)
  • Touch pad pointing device
  • Li-Ion (4000mAh, 6-Cell)
  • 3-USB (2.0)
Intel® Core™ 2 Duo Processor
Part Number: PSLY1U-00L007
Average Customer Rating: 
Read 1 review

Questions? Call us at 800-316-0920
Satellite Pro L450-EZ1541 Laptop Satellite Pro L450-EZ1541 Laptop
Rated 5.0/5 based on 1 customer reviews
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Satellite Pro L450-EZ1541 Laptop Specifications

Performance

Processor*
Intel® Core™2 Duo Processor T5870
Operating System*
Windows 7 Home Premium (32-bit)
Graphics Engine*
Intel® Graphics Media Accelerator 4500MHD
Graphics Memory*
128MB-828MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
2GB DDR2 memory
Hard Drive*
250GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
15.6" widescreen
Display Type*
HD TruBrite® LCD Display
Display Resolution
1366x768 (HD), Supports 720p content
Audio
Built-in microphone, Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Realtek® 802.11b/g/n wireless LAN
Bluetooth
No Bluetooth (No Antenna)
Modem
Modem
LAN
10/100 Ethernet LAN

Power

AC Adapter
65W (19V 3.42A) 100-240V/50-60Hz AC Adapter
Battery
Li-Ion (4000mAh, 6-Cell)
Battery Life*
Up to 3.38 hours

Expansion

Media
Memory Card Reader
USB Ports
3-USB (2.0)
HDMI
HDMI® output port

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
Hard disk (HDD) recovery, Microsoft® Live Essentials (30 day trial), Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), Norton™ Internet Security 2009 (30 day trial), TOSHIBA ConfigFree®, TOSHIBA DVD Player, TOSHIBA Face Recognition, TOSHIBA Recovery Disk Creator
Standards
EPEAT™ Gold, Energy Star Qualified, RoHS Compatible
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
86 key US keyboard (black), Touch pad pointing device
Weight*
Starting at 5.86 lbs.
Color
Matte Silver

Satellite Pro L450-EZ1541 Laptop - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.