Please wait...action in progress.

Satellite Pro® S300 — The essential mobile desktop an then some.

  • Brilliant display
  • Excellent desktop replacement
  • Dockable and extra secure
 starts at: $[finalPrice]
Satellite Pro® S300 Open View

Satellite Pro® S300 Open View

some models include

Desktop-Replacement Performance, Even on The Go

In addition to the essential processing power, memory and storage, plus an expansive 15.4" screen, these laptops feature built-in docking support for the optional Toshiba Express Port Replicator, an eSATA port for faster data transfers with external hard drives, and more. It may be time to pitch that deskbound computer.

Featuring a 15.4 inch screen

Intel® Centrino® 2 Processor Technology

Great for you and your organization, this advanced new Intel® architecture helps you stay more productive, multitask, connect from more places, plus go easier on battery power too.

Intel® Centrino® 2 Processor Technology

Double your assurance

Double your assurance with a standard 2-year limited warranty

These Satellite Pro® laptops were designed, engineered and built by Toshiba, the laptop expert, for unrivaled quality and reliability. They come with PC Health Monitor, part of our new 4th-Gen EasyGuard® Technology, which keeps tabs on battery life, system temperature and your hard drive — letting you see issues before they become problems. In fact, we're so confident of these latest innovations that we're offering a 2-year standard limited warranty on them.

Enhanced Protection

Mobility can be full of surprises. That's why these Satellite Pro laptops come with features like hard drive protection to help safeguard your data, and a spill-resistant keyboard in case of accidents.

Get Connected From More Places

Our Satellite Pro® S300 laptop is built to help you communicate. It offers Gigabit Ethernet for cabled network access, the new Intel Wireless WiFi Link 5100 (with support for 802.11a/g/n) for taking advantage of wireless hotspots, plus a built-in Webcam and microphone* for chats and videoconferencing. You'll always be in touch.

* select models only

works great with

Toshiba Express Port Replicator II

No more plugging and unplugging — connect all your accessories with one easy cable!
learn more »

Toshiba Express Port Replicator II

Toshiba Primary High-Capacity Battery Pack (12-cell)

Stay unplugged even longer with a convenient high-capacity battery pack.
learn more »

Toshiba Primary High-Capacity Battery Pack (12-cell)

Toshiba Value Bundle

Bundle up and save! Get our popular lightweight 16" carrying case, USB optical mouse, 2GB flash drive and USB data transfer cable — all for one low price.
learn more »

Toshiba Value Bundle
Satellite Pro® S300 Side View
 

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.