Satellite Pro S300-S2503

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Seen, but not heard

POSTED BY: Wizard , Northbrook, IL
Overall rating: 5 out of 5 5 out of 5

Improved Satellite product. I've previously owned 1 Tecra, 2 Satellites and 1 Dell Inspiron. All of those have been fairly bullet-proof, standing up to salt air and diesel engine vibrations. Previous A70 Satellite was disappointing due to persistent overheating and fan noise, improved somewhat by replacing dried up heat sink compound after a year or so, but still had fan noise. This S300 has snappy performance for typical office applications and is silent - even at maximum speed! IE8 performance is poor - I blame IE8. Speakers are weak - typical for laptops. I would recommend it to others for typical applications, and will likely purchase Toshiba in the future.

My First Laptop

POSTED BY: College Student
Overall rating: 4 out of 5 4 out of 5

very good computer, good for school

MSRP: $1099.0

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™2 Duo Processor P8400
  • Windows Vista® Business 32-bit, SP1 with downgrade media for Windows® XP Professional
    Windows Vista® Business 64-bit, SP1 with downgrade media for Windows® XP Professional
  • 3GB PC2-6400 DDR2 800MHz SDRAM
  • 250GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Intel® Wi-Fi Link 5100AGN (802.11a/g/n)

shop for accessories