Satellite Pro S300-S2503

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Performance

Processor*
Intel® Core™2 Duo Processor P8400
Operating System*
Windows Vista® Business 32-bit, SP1 with downgrade media for Windows® XP Professional
Windows Vista® Business 64-bit, SP1 with downgrade media for Windows® XP Professional
Graphics Engine*
Mobile Intel® Graphics Media Accelerator 4500MHD
Graphics Memory*
128MB-1340MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
3GB PC2-6400 DDR2 800MHz SDRAM
Hard Drive*
250GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
15.4" widescreen
Display Type*
WXGA with TruBrite® Technology
Display Resolution
1280x800
Audio
Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
Bluetooth
Bluetooth® V2.1 + EDR
Modem
Modem
LAN
Intel® 82567V Gigabit Network Connection

Power

AC Adapter
75W (19V 3.95A) 100-240V/50-60Hz AC Adapter
Battery
Li-Ion (5100mAh)
Battery Life*
Up to 4.3 hrs.

Expansion

PC Card Slots
1-Type II PC Card Slot
Media
Bridge Media Adapter
USB Ports
1-eSATA/USB (2.0) combo port with Sleep and Charge, 3-USB (2.0)
iLINK
i.LINK™ IEEE-1394
Serial Port
Serial port
Docking Connector
Docking Connector

Software, Support and Security

Security and Protection
Finger Print Reader, Multiple-Level Password Utilities, Reinforced Security Cable Lock Slot
Software*
AuthenTec EntréPad® TrueSuite® technology, Google Picasa™, Infineon® TPM Software Professional Package, InterVideo® WinDVD®, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), Norton™ Internet Security 2008 (60 day trial), TOSHIBA ConfigFree®, TOSHIBA Speech System, Trusted Platform Module (TPM v1.2)
Standards
Energy Star Qualified, RoHS Compatible, EPEAT™ Silver
Standard Limited Warranty*
2-Yr Standard Limited Warranty (1-Yr on Battery)

Physical Description

Inputs and Controls
86 key US keyboard, Toshiba Assist Button, Touch pad pointing device, Windows Mobility Center Button
Weight*
Starting at 6.2 lbs.
Color
Titanium Silver

MSRP: $1099.0

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™2 Duo Processor P8400
  • Windows Vista® Business 32-bit, SP1 with downgrade media for Windows® XP Professional
    Windows Vista® Business 64-bit, SP1 with downgrade media for Windows® XP Professional
  • 3GB PC2-6400 DDR2 800MHz SDRAM
  • 250GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Intel® Wi-Fi Link 5100AGN (802.11a/g/n)

shop for accessories