Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite Pro U500-S1322 is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Satellite Pro U500-S1322:   
Batteries U500-S1322 Batteries AC Adapters U500-S1322 AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite Pro U500-S1322:
Product Tour
PRODUCT TOUR
 »

Satellite Pro U500-S1322

  • Intel® Core™ i3-330M Processor
  • Windows 7 Professional (32-bit)
  • Windows 7 Professional
  • 4GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 320GB HDD (5400rpm, Serial ATA)
  • Slot-Loading DVD SuperMulti (+/- Double Layer) with Labelflash®
  • Realtek® 802.11b/g/n wireless LAN
  • Bluetooth® V2.1 + EDR
  • 85 key US LED backlit keyboard (black)
  • CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)
  • Media button
  • Mute button
  • TOSHIBA eco utility™ (Energy-saving mode)
  • Touch pad pointing device with multi touch control
  • Volume Control (Up & Down)
  • Li-Ion (52Wh, 6-Cell)
  • 1-eSATA/USB (2.0) combo port with Sleep and Charge
  • 2-USB (2.0) ports
Intel® Core™ i3 Processor
Part Number: PSU9CU-00F00C

Questions? Call us at 800-316-0920
Satellite Pro U500-S1322 Satellite Pro U500-S1322
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Satellite Pro U500-S1322 Specifications

Performance

Processor*
Intel® Core™ i3-330M Processor
Operating System*
Windows 7 Professional (32-bit), Windows 7 Professional
Graphics Engine*
Intel® HD Graphics
Graphics Memory*
32MB-1696MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
4GB DDR3 1600MHz memory
Hard Drive*
320GB HDD (5400rpm, Serial ATA)
Optical Drive*
Slot-Loading DVD SuperMulti (+/- Double Layer) with Labelflash®

Audio and Video

Display Size
13.3" widescreen
Display Type*
WXGA MultiTouch LCD Display
Display Resolution
1280x800, 16:10 aspect ratio, Supports 720p content
Audio
Built-in microphone, Headphone jack (stereo), Microphone jack (mono), S/P DIF output port (shared with headphone port), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Realtek® 802.11b/g/n wireless LAN
Bluetooth
Bluetooth® V2.1 + EDR
Modem
Modem
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
65W (19V 3.42A) 100-240V/50-60Hz AC Adapter
Battery
Li-Ion (52Wh, 6-Cell)
Battery Life*
Up to 3.60 hours

Expansion

Media
Memory Card Reader, S/P DIF output port (shared with headphone port)
USB Ports
1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (2.0) ports
HDMI
HDMI-CEC output port*

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
Hard disk (HDD) recovery, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), Microsoft® Silverlight™, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail and Writer, Norton™ Internet Security 2010 (30-day trial), TOSHIBA Bulletin Board™, TOSHIBA ConfigFree®, TOSHIBA DVD Player, TOSHIBA Face Recognition, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime™, TOSHIBA eco Utility™, WildTangent® Orb™ Games Console
Standards
RoHS Compatible, Energy Star Qualified, EPEAT™ Gold
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
85 key US LED backlit keyboard (black), CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Media button, Mute button, TOSHIBA eco utility™ (Energy-saving mode), Touch pad pointing device with multi touch control, Volume Control (Up & Down)
Weight*
Starting at 4.74 lbs.
Color
Texture Finish in Luxe Brown

Satellite Pro U500-S1322 - Write a Review Close  Close