Please wait...action in progress.

holiday return policy:

Purchases made through Toshiba Direct from November 28, 2014 through December 24, 2014 are eligible for return or exchange through January 15, 2015. Products, including laptops, netbooks, tablets, desktops, TV lamps, and accessories (batteries, remotes, Power adapters, etc), except those products specifically named as 'final sale' on the www.toshiba.com/us website, are eligible for refund or replacement. TAIS will not issue an RMA for a visual product to be returned for credit. All products eligible for return require a Return Material Authorization (RMA) number, which may be requested by calling 1-800-618-4444. To be considered for the holiday return period, an RMA request must be made no later than January 15, 2015 and all products qualified for return must be returned to TAIS within ten (10) days of customer receipt of the RMA number. The maximum TAIS will refund for items purchased through TAIS is the original purchase price of the product, less restocking fee, plus any related taxes. Original shipping and handling charges or similar fees and return shipping charges are not refundable. Returns made without an RMA number will be refused or returned to the Customer. All products with valid RMA authorization must be returned in original packaging and be in the same condition as Customer received them. Customer is responsible for shipping charges and risk of loss on all return shipments. Customer must use a reputable shipping carrier capable of providing proof of delivery, as well as properly packing and fully insuring the return shipment. Upon receipt of the returned product(s), TAIS will inspect the product to determine if the product has been opened, used, and whether it contains all parts included with the original shipment, and to confirm there was no modification, abuse or misuse of the product, or user negligence. TAIS may reject the return or deduct costs associated with: open packaging, missing parts, non original packaging, modification, abuse, misuse of the product or user negligence. While TAIS may issue an RMA for individual software packages represented by Customer as unopened, upon receipt and inspection any open packages will not be accepted for return/credit and will be returned to Customer.

Satellite Pro® L450 — Beautifully practical. Fundamentally affordable.

  • Economical 15.6" widescreen computing
  • All the essentials you need to connect and get things done
  • Reliable performance, quality design
 starts at: $[finalPrice]
Satellite Pro® L450 Open View

Satellite Pro® l450 Open View

some models include

A Spacious, High-Def Widescreen Display

Topped by a 15.6" diagonal high-definition TruBrite® widescreen display, this laptop gives you lots of room to study, work or juggle your busy life. This beautiful screen also brings out "hidden" color, clarity and contrast in movies, photos and other media — and its 16:9 aspect ratio is great for today's widescreen entertainment.

Easy Connectivity

With this notebook you've got connections — at your desk or away, including onboard Wi-Fi® and a built-in Webcam. So email and IM your heart out, enjoy and update your social media sites, shop on the move, or chat live and face-to-face, no matter where you are.

Multimedia Conveniences

Nothing should stand between you and your fun. That's why this Satellite Pro® laptop comes with a built-in optical drive for playing CDs and DVDs or showing slide shows, USB ports for hooking up multimedia storage, along with a memory card reader for enjoying and sharing your photos, videos, music and more.

Laptop Computing: Simplified

That's the story with new Windows® 7. Faster, more intuitive and reliable, it reflects your unique computing style, while making networking and Web browsing a cinch. It also gives you more choices in how you interact with your Toshiba PC, and offers new ways of enjoying your favorite multimedia—on the go and throughout your home.

works great with

Toshiba Primary High Capacity Li Ion Battery Pack (12-Cell)

Take your mobility to the next level, and nearly double your unplugged work, study and play time, with this powerful Lithium Ion battery. Toshiba Primary High Capacity Li Ion Battery Pack (12-Cell)
learn more »

Toshiba dynadock™ U Universal Docking Station

Easily link your PC to networks, printers, full-size monitors and more. And do it all with one USB cable. This sleek, versatile dock also delivers stunning HD pictures and 7.1 surround sound. Toshiba dynadock™ U Universal Docking Station
learn more »

Toshiba 16" Envoy Carrying Case

This airport checkpoint-friendly case can ease your passage through security lines, keep your laptop well protected when you travel, and hold your other important items too. Toshiba Carrying Case
learn more »

Satellite Pro® l450 Side View
Additional Features
3-in-1 Memory Card Reader 3-in-1 Memory Card Reader
Transfer files from your digital camera, video camcorder, MP3 player or smart phone using SD cards, Memory Sticks and more.
DVD SuperMulti Drive DVD SuperMulti Drive
Play your music and watch movies wherever and whenever the mood strikes. Plus, load programs, share and back up with ease.
802.11n Wi-Fi® 802.11n Wi-Fi®
Connect wirelessly to the internet — faster than ever — with 802.11n wireless standard on Satellite Pro® L450 laptops.
Integrated Modem Integrated Modem
Can't find a high-speed connection? No problem! The Satellite Pro® L450 features a built-in modem to keep you connected.