Please wait...action in progress.

Satellite Pro® l510 — Do more on the move — for less

  • Light and compact
  • Laptop essentials for mobile professional
  • Stylish, fingerprint-resistant textured finish
 starts at: $[finalPrice]
Satellite Pro® L510 Open View

Satellite Pro® L510

Genuine Windows® 7 Professional

Looking to simplify the way you use your PC and connect to the rest of the world? Want to make new things possible? Powered by Microsoft Windows® 7 Professional, this Satellite Pro® laptop can help you do both.

Fast DDR3 Memory

Offering ramped up yet power-efficient performance, quick DDR3 memory on this Satellite Pro® laptop series gives you the bandwidth to run applications without a glitch, and multitask effortlessly.

DDR3 Memory

Ideally Sized Eco-Conscious Screen

Now see the best in everything. Because the 14" diagonal TruBrite® LED backlit display on this notebook is perfect for those wanting a combination of portability, viewing area, plus brighter, clearer, sharper visuals. It uses less power for longer battery life. And its mercury-free composition is easier on the environment.

Toshiba Innovations

Make your day easier. Two new Toshiba advancements on this laptop help simplify your life. One is the Toshiba Bulletin Board, a visual tool that uses the touch screen to keep you organized with sticky notes, to-do lists, and more. And ReelTime™ helps you find the latest files fast, without searching through folders.

Bulletin Board

Unique Textured Finish

The Satellite Pro® L510 laptop is one attention-grabbing PC, featuring a special embossed surface with a textured finish that helps reduce fingerprinting and improves grip.

Broader Connectivity

Stop worrying about staying in touch. This PC comes with advanced draft-N Wi-Fi® for better Internet connections and faster downloads at all your favorite hotspots. And it also offers Fast Ethernet for connecting when you're in the office.

 

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.