Please wait...action in progress.

Satellite Pro® L550 — The features of a desktop. The mobility of a laptop.

  • Desktop replacement 17.3" widescreen
  • Full-size keyboard with 10-key pad
  • All the features you need without the extra cost
 starts at: $[finalPrice]
Satellite Pro® L550 Open View

Satellite Pro® l550 Open View

some models include

Genuine Windows® 7 Professional

With Windows® 7 Professional, you'll be able to recover your data easily with automatic back-ups to your home or business network, plus connect to company networks easily and more securely with Domain Join.

Stay Connected on the Road

Connect, chat, share documents and more with onboard 802.11n Wi-Fi® at any wireless hotspot. Use the built-in Webcam and microphone to for videoconference and video chat, and use convenient built-in Bluetooth® wireless technology to enjoy wireless mice, headphones and more.

Eco-Smart Engineering

Toshiba laptops are built using eco-conscious practices, materials and packaging. But the Satellite Pro® L550 Series also offers energy-efficient LED backlit displays, and Toshiba's power-saving eco utility™, which lets you fine-tune your laptop and mind the environment even more.

Multitask with Ease

Thanks to 4GB of memory standard you can do more at once and enjoy faster performance doing it. Whether it's multitasking multiple projects or just running music in the background while you work, the Satellite Pro® L550 laptop lets you do it all with ease.

works great with

Toshiba Primary High Capacity Li Ion Battery Pack (12-Cell)

A little extra power really comes in handy when you're working or having fun on the go. So make sure you always carry one of these.
learn more »

Toshiba Primary High Capacity Li Ion Battery Pack (12-Cell)

Toshiba dynadock™ U Universal Docking Station

Now use a single USB cable to plug into your networks, or full-size equipment like a monitor, keyboard and more — in a snap.
learn more »

Toshiba dynadock™ U Universal Docking Station

Toshiba Metropolitan Carrying Case (fits up to 18.4" laptops)

This protective case is specially designed for larger laptops like your Satellite Pro® L550, and comes with lots of space to hold accessories and other stuff.
learn more »

Toshiba Carrying Case
Satellite Pro® l550 Side View
Additional Features
Full-Size Keyboard With 10-Key Pad Full-Size Keyboard with 10-Key Pad
Data entry is a breeze with a convenient 10-key pad.
PC Health Monitor PC Health Monitor
This laptop comes with a PC Health Monitor that keeps checking your machine and alerts you to issues before they become problems.
DVD SuperMulti Drive DVD SuperMulti Optical Drive
Enjoy the latest software and back up your files on sturdy CDs and DVDs with a convenient DVD burner standard.
Integrated Memory Card Reader Integrated Memory Card Reader
Transfer files from your digital camera, video camcorder, MP3 player or smart phone using SD cards, Memory Sticks and more.
 

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.