Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite A100-1F004M is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Satellite A100-1F004M:   
Batteries A100-1F004M Batteries AC Adapters A100-1F004M AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite A100-1F004M:
Satellite A100-1F004M
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Satellite A100-1F004M

  • Windows® XP Professional (SP2)
  • Windows Vista™ Capable*
  • Intel® PRO/Wireless 3945ABG (802.11a/b/g)
  • Bluetooth® V2.0 + EDR
  • 85 key US keyboard
  • CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)
  • Express Media Player CD/DVD launch button
  • Hot Key Functions
  • Internet Launch button
  • Touch pad pointing device
  • Windows Key Function
  • Li-Ion (8600mAh)
  • 4-USB (2.0)
Part Number: PSAA9U-1F004M

Questions? Call us at 800-316-0920
Satellite A100-1F004M Satellite A100-1F004M
Product description: Customize your own system from the base components shown below. Options include CPU, Color, operating system, Microsoft Office suite, memory, display, graphics controller, HDD, optical drive, wireless LAN, Bluetooth, battery, speakers, and new Touchpad pointing device!
 

Satellite A100-1F004M Specifications

Performance

Operating System*
Windows® XP Professional (SP2), Windows Vista™ Capable*
Graphics Engine*
NVIDIA® GeForce® Go 7300
Graphics Memory*
256MB

Audio and Video

Display Size
15.4" widescreen
Display Type*
WXGA with TruBrite® Technology
Display Resolution
1280x800
Audio
Headphone jack (stereo), Microphone jack (mono), harman/kardon® stereo speakers

Communication

Wireless LAN*
Intel® PRO/Wireless 3945ABG (802.11a/b/g)
Bluetooth
Bluetooth® V2.0 + EDR
Modem
Modem
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
75W (19V 3.95A) 100-240V/50-60Hz AC Adapter
Battery
Li-Ion (8600mAh)
Battery Life*
Up to 3.42 hours

Expansion

PC Card Slots
1-PC ExpressCardâ„¢ Slot
Media
5-in-1 Bridge Media Adapter, CD Play/Instant Play Button
USB Ports
4-USB (2.0)
iLINK
i.LINK™ IEEE-1394

Software, Support and Security

Security and Protection
Finger Print Reader, Hot Key Security, Password Security, Security Cable Lock Slot
Software*
InterVideo® WinDVD® 5, InterVideo® WinDVD® Creator 2 Platinum, Microsoft Works, Microsoft® Office OneNote®, Quicken® New User Edition 2005, TOSHIBA ConfigFree®, TOSHIBA Express Media Player
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
85 key US keyboard, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Express Media Player CD/DVD launch button, Hot Key Functions, Internet Launch button, Touch pad pointing device, Windows Key Function
Weight*
Starting at 6.0 lbs.
Color
Mist Gray

Satellite A100-1F004M - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.