Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite A105-S2194 is not available for sale through But...
We sell batteries and other accessories for the Satellite A105-S2194:   
Batteries A105-S2194 Batteries AC Adapters A105-S2194 AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite A105-S2194:
Satellite A105-S2194
Product Tour

Satellite A105-S2194

  • Windows® XP Media Center Edition 2005
  • Windows Vista™ Capable*
  • 80GB HDD (5400rpm, Serial ATA)
  • Atheros® Wireless LAN (802.11b/g)
  • No Bluetooth (No Antenna)
  • 85 key US keyboard
  • Application Launch Button
  • CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)
  • Express Media Player CD/DVD launch button
  • Hot Key Functions
  • Internet Launch button
  • Touch pad pointing device
  • Windows Key Function
  • Li-Ion (4000mAh)
  • 4-USB (2.0)
Part Number: PSAA5U-00Z01C
Average Customer Rating: 
Read 19 reviews

Questions? Call us at 800-316-0920
Satellite A105-S2194 Satellite A105-S2194
Rated 4.16/5 based on 19 customer reviews
Product description: The Satellite A105 platform delivers the state-of-the-art technology you've always wanted in an affordable notebook. Light and multimedia savvy, it features a brilliant 15.4" diagonal Widescreen XGA TruBrite display, DVD SuperMulti Drive read/write flexibility, pushbutton instant-on CD/DVD playback, advanced wireless technology, and all the storage and speed you'll ever need.

Satellite A105-S2194 Specifications


Operating System*
Windows® XP Media Center Edition 2005, Windows Vista™ Capable*
Graphics Engine*
ATI Radeon® Xpress 200M
Graphics Memory*
64MB-128MB dynamically allocated shared graphics memory

Memory and Storage

Hard Drive*
80GB HDD (5400rpm, Serial ATA)

Audio and Video

Display Size
15.4" widescreen
Display Type*
WXGA with TruBrite® Technology
Display Resolution
Headphone jack (stereo), Microphone jack (mono), SRS TruSurround XT® virtual surround sound, SRS WOW™ stereo sound, Standard stereo speakers


Wireless LAN*
Atheros® Wireless LAN (802.11b/g)
No Bluetooth (No Antenna)
10/100 Ethernet LAN


AC Adapter
65W (19V 3.42A) 100-240V/50-60Hz AC Adapter
Li-Ion (4000mAh)
Battery Life*
Up to 2.42 hours


PC Card Slots
1-Type II PC Card Slot
USB Ports
4-USB (2.0)

Software, Support and Security

Security and Protection
Hot Key Security, Password Security, Security Cable Lock Slot
InterVideo® WinDVD® 5, InterVideo® WinDVD® Creator 2 Platinum, Microsoft Works, Microsoft® Office OneNote®, Spotify®, TOSHIBA ConfigFree®, TOSHIBA Express Media Player, WildTangent® Game Console
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
85 key US keyboard, Application Launch Button, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Express Media Player CD/DVD launch button, Hot Key Functions, Internet Launch button, Touch pad pointing device, Windows Key Function
Starting at 6.0 lbs.
Mist Gray

Satellite A105-S2194 - Write a Review Close  Close