Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite A105-S2194 is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Satellite A105-S2194:   
Batteries A105-S2194 Batteries AC Adapters A105-S2194 AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite A105-S2194:
Satellite A105-S2194
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Satellite A105-S2194

  • Windows® XP Media Center Edition 2005
  • Windows Vista™ Capable*
  • 80GB HDD (5400rpm, Serial ATA)
  • Atheros® Wireless LAN (802.11b/g)
  • No Bluetooth (No Antenna)
  • 85 key US keyboard
  • Application Launch Button
  • CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)
  • Express Media Player CD/DVD launch button
  • Hot Key Functions
  • Internet Launch button
  • Touch pad pointing device
  • Windows Key Function
  • Li-Ion (4000mAh)
  • 4-USB (2.0)
Part Number: PSAA5U-00Z01C
Average Customer Rating: 
Read 19 reviews

Questions? Call us at 800-316-0920
Satellite A105-S2194 Satellite A105-S2194
Rated 4.16/5 based on 19 customer reviews
Product description: The Satellite A105 platform delivers the state-of-the-art technology you've always wanted in an affordable notebook. Light and multimedia savvy, it features a brilliant 15.4" diagonal Widescreen XGA TruBrite display, DVD SuperMulti Drive read/write flexibility, pushbutton instant-on CD/DVD playback, advanced wireless technology, and all the storage and speed you'll ever need.
 
Select an image from right panel to see a larger view.
Satellite A105-S2194 Laptop
Your select model may not have all the features, ports, or other items corresponding to those shown on the image. Please see detailed specifications for more information
Scroll to bottom
Satellite A105-S2194 Laptop
Satellite A105-S2194 Laptop
Satellite A105-S2194 Laptop
Satellite A105-S2194 Laptop
Satellite A105-S2194 Laptop
Satellite A105-S2194 Laptop
Satellite A105-S2194 Laptop

Satellite A105-S2194 - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.