Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite A105-S2194 is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Satellite A105-S2194:   
Batteries A105-S2194 Batteries AC Adapters A105-S2194 AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite A105-S2194:
Satellite A105-S2194
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Satellite A105-S2194

  • Windows® XP Media Center Edition 2005
  • Windows Vista™ Capable*
  • 80GB HDD (5400rpm, Serial ATA)
  • Atheros® Wireless LAN (802.11b/g)
  • No Bluetooth (No Antenna)
  • 85 key US keyboard
  • Application Launch Button
  • CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)
  • Express Media Player CD/DVD launch button
  • Hot Key Functions
  • Internet Launch button
  • Touch pad pointing device
  • Windows Key Function
  • Li-Ion (4000mAh)
  • 4-USB (2.0)
Part Number: PSAA5U-00Z01C
Average Customer Rating: 
Read 19 reviews

Questions? Call us at 800-316-0920
Satellite A105-S2194 Satellite A105-S2194
Rated 4.16/5 based on 19 customer reviews
Product description: The Satellite A105 platform delivers the state-of-the-art technology you've always wanted in an affordable notebook. Light and multimedia savvy, it features a brilliant 15.4" diagonal Widescreen XGA TruBrite display, DVD SuperMulti Drive read/write flexibility, pushbutton instant-on CD/DVD playback, advanced wireless technology, and all the storage and speed you'll ever need.
 

Satellite A105-S2194 Specifications

Performance

Operating System*
Windows® XP Media Center Edition 2005, Windows Vista™ Capable*
Graphics Engine*
ATI Radeon® Xpress 200M
Graphics Memory*
64MB-128MB dynamically allocated shared graphics memory

Memory and Storage

Hard Drive*
80GB HDD (5400rpm, Serial ATA)

Audio and Video

Display Size
15.4" widescreen
Display Type*
WXGA with TruBrite® Technology
Display Resolution
1280x800
Audio
Headphone jack (stereo), Microphone jack (mono), SRS TruSurround XT® virtual surround sound, SRS WOW™ stereo sound, Standard stereo speakers

Communication

Wireless LAN*
Atheros® Wireless LAN (802.11b/g)
Bluetooth
No Bluetooth (No Antenna)
Modem
Modem
LAN
10/100 Ethernet LAN

Power

AC Adapter
65W (19V 3.42A) 100-240V/50-60Hz AC Adapter
Battery
Li-Ion (4000mAh)
Battery Life*
Up to 2.42 hours

Expansion

PC Card Slots
1-Type II PC Card Slot
USB Ports
4-USB (2.0)

Software, Support and Security

Security and Protection
Hot Key Security, Password Security, Security Cable Lock Slot
Software*
InterVideo® WinDVD® 5, InterVideo® WinDVD® Creator 2 Platinum, Microsoft Works, Microsoft® Office OneNote®, Spotify®, TOSHIBA ConfigFree®, TOSHIBA Express Media Player, WildTangent® Game Console
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
85 key US keyboard, Application Launch Button, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Express Media Player CD/DVD launch button, Hot Key Functions, Internet Launch button, Touch pad pointing device, Windows Key Function
Weight*
Starting at 6.0 lbs.
Color
Mist Gray

Satellite A105-S2194 - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.