Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite A500-ST56EX is not available for sale through Toshibadirect.com. But...
We sell accessories for the Satellite A500-ST56EX:   
Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite A500-ST56EX:
Satellite A500-ST56EX
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Satellite A500-ST56EX

  • Intel® Core™2 Duo Processor P7350
  • Genuine Windows® 7 Home Premium (64-bit)
  • 4GB DDR3 memory
  • 400GB hard drive
  • 512MB GDDR3 NVIDIA® GeForce® 310M graphics
  • 1366x768 native resolution
  • Bluetooth®
  • 802.11n wireless
  • HDMI port
  • Integrated webcam
Intel® Core™ 2 Duo Processor
Part Number: PSAT3U-0Y302L
Average Customer Rating: 
Read 1 review

Questions? Call us at 800-316-0920
Satellite A500-ST56EX Satellite A500-ST56EX
Rated 5.0/5 based on 1 customer reviews
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Satellite A500-ST56EX Specifications

Performance

Processor*
Intel® Core™2 Duo Processor P7350
Operating System*
Windows 7 Home Premium (64-bit)
Graphics Engine*
NVIDIA® GeForce® 310M
Graphics Memory*
512MB GDDR3

Memory and Storage

Memory*
4GB DDR3 1600MHz memory
Hard Drive*
400GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti (+/-R double layer) with Labelflash™ drive

Audio and Video

Display Size
16.0" widescreen
Display Type*
HD TruBrite® LCD Display
Display Resolution
1366x768 (HD), Supports 720p content
Audio
Headphone jack (stereo), Microphone jack (mono), S/P DIF output port (shared with headphone port), harman/kardon® stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Realtek® 802.11b/g/n wireless LAN
Bluetooth
Bluetooth® V2.1 + EDR
Modem
No Modem port
LAN
10/100 Ethernet LAN

Power

AC Adapter
90W (19V x 4.74A) 100-240V AC Adapter
Battery
Li-Ion (4000mAh, 6-Cell)

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader, S/P DIF output port (shared with headphone port)
USB Ports
1-eSATA/USB (2.0) combo port with Sleep and Charge, 3-USB (2.0)
HDMI
HDMI-CEC output port*

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
Corel® DVD MovieFactory® for TOSHIBA, Dolby® Sound Room®, Hard disk (HDD) recovery, Microsoft® Office Home and Student 2007 Edition (60-day trial), Norton™ Internet Security 2010 (30-day trial), TOSHIBA DVD Player, TOSHIBA Face Recognition, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA PC Health Monitor, TOSHIBA eco Utility™, WildTangent® Orb™ Games Console
Standards
EPEAT™ Gold, RoHS Compatible, Energy Star Qualified
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
104 key US keyboard with 10-key pad (black), CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Media button, Mute button, TOSHIBA eco utility™ (Energy-saving mode), Touch pad pointing device with multi touch control, Volume Control (Up & Down)
Weight*
Starting at 6.48 lbs.
Color
Fusion® Finish with Sonic Pattern in Black Onyx

Satellite A500-ST56EX - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.