Satellite A505-S6034


Performance

Processor*
Intel® Core™ i7-720QM processor
Operating System*
Windows 7 Home Premium (64-bit)
Graphics Engine*
NVIDIA® GeForce® 310M
Graphics Memory*
2267MB total: 512MB GDDR3 discrete memory + up to 1755MB shared memory w/NVIDIA® TurboCache™ technology

Memory and Storage

Memory*
4GB DDR3 1600MHz memory
Hard Drive*
500GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
16.0" widescreen
Display Type*
HD TruBrite® LCD Display
Display Resolution
1366x768, 16:9 aspect ratio, Supports 720p content
Audio
Headphone jack (stereo), Microphone jack (mono), S/P DIF output port (shared with headphone port), harman/kardon® stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
No Bluetooth (No Antenna)
Modem
No Modem port
LAN
10/100 Ethernet LAN

Power

AC Adapter
90W (19V x 4.74A) 100-240V AC Adapter
Battery
Li-Ion (4000mAh, 6-Cell)
Battery Life*
Up to 2.58 hours

Expansion

Media
Memory Card Reader, S/P DIF output port (shared with headphone port)
USB Ports
1-eSATA/USB (2.0) combo port with Sleep and Charge, 3-USB (2.0)
iLINK
i.LINK™ IEEE-1394
HDMI
HDMI-CEC (Regza Link™)*

Software, Support and Security

Security and Protection
HDD Recovery
Software*
TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA eco Utility™
Standards
RoHS Compatible, EPEAT™ Gold, Energy Star Qualified
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Media button, Mute button, Premium US keyboard with 10-key pad (Black), TOSHIBA eco utility™ (Energy-saving mode), Touch pad pointing device with multi touch control
Weight*
Starting at 6.48 lbs.
Color
Fusion® Finish in Quantum Black

MSRP: $999.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i7-720QM processor
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR3 1600MHz memory
  • 512MB GDDR3 NVIDIA® GeForce® 310M
  • 500GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)