Satellite A505-S6984

Average Customer Rating:

goes great with check to include

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Excellent laptop

POSTED BY: Z , Indianapolis, IN
Overall rating: 5 out of 5 5 out of 5

I did some checking and the A series was the best power for the money. Design is very nice, and it has no trouble handling what we have done so far. Anxious to see how Windows 7 performs when I receive it. I rated the battery, but have not used it on the battery yet. Replaced a desktop with this laptop and haven't taken it mobile yet.

MSRP: $739.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™2 Duo Processor T6600
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR2 800MHz memory
  • 320GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Realtek® 802.11b/g/n wireless LAN