Toshiba Satellite C50-AST2NX2 Laptop

Average Customer Rating:

Free with Purchase!

Toshiba 16-inch Lightweight Carrying Case

Toshiba 16-inch Lightweight Carrying Case

$24.99 Value


Limit 5 per household

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Say NO to Win. 8. Win 7 is the way to go.

POSTED BY: Ed B , Barling, Arkansas
Overall rating: 5 out of 5 5 out of 5

I broke my old computer and had to buy a Win 8 Machine. Horrible! So, now I purchased this Win 7 Computer and its Awesome! This machine is super fast and it has not crashed with my programs. It has great RAM and lots of space on the drive. Great Buy!!!!

Extremely Happy

POSTED BY: SteveM24 , Salamanca, NY
Overall rating: 5 out of 5 5 out of 5

Second Toshiba I have owned. Great Laptop, easy to set up, easy to use and durable. Great value for the money.

Amazing Laptop

POSTED BY: Kalispell nyabo , Kalispell, MT
Overall rating: 5 out of 5 5 out of 5

Fast performance, adequate memory for most uses; nice large screen, keyboard easy to use. A bit heavy for travel, but slim and portable for short distances. Easy to navigate; a great basic computer. Good value.

Great Laptop

POSTED BY: Rockinhank , Northfield,Ohio
Overall rating: 5 out of 5 5 out of 5

I really like this laptop for my needs. The only thing is I can't find the web cam program on it. The webcam works great with my Skype and OOVOO. Just need the program of it so I can use it separately and put a desk icon on my desktop. What is the webcam program called?

My third Toshiba

POSTED BY: Tom , Deltaville, VA
Overall rating: 5 out of 5 5 out of 5

Toshiba owner for 8+ years. Laptop was purchased to replace an older Toshiba laptop with a smaller processor and only 2GB of RAM. Purchase of this model was primarily driven by the availability of getting Windows 7. Came without being able to customize and only 4GB of RAM. Only needed to add more RAM (4GB), which I purchase separately and added. This laptop is quite fast and will more than meet your audio, photo and computing needs.

Good Laptop

POSTED BY: Will , Glen Mills, Pa
Overall rating: 4 out of 5 4 out of 5

Does everything I want. No issues to date. Very satisfied. love the large keys.
  • $549.99
  • -$120.00
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $429.99
  • »

add to cart
  • Laptop summary This product is prebuilt.
  • Intel® Core™ i3-3110 processor
  • Windows 7 Home Premium
  • 4GB DDR3 memory
  • 750GB (5400RPM) hard drive
  • Mobile Intel® graphics
  • DVD SuperMulti Drive
  • 1366x768 TruBrite display
  • Wi-Fi® 802.11 b/g/n
  • Dedicated numeric keypad
  • Integrated webcam
  • Starting at 5.3 lbs
  • Accessories Added: