Please wait...action in progress.

holiday return policy:

Purchases made through Toshiba Direct from November 28, 2014 through December 24, 2014 are eligible for return or exchange through January 15, 2015. Products, including laptops, netbooks, tablets, desktops, TV lamps, and accessories (batteries, remotes, Power adapters, etc), except those products specifically named as 'final sale' on the www.toshiba.com/us website, are eligible for refund or replacement. TAIS will not issue an RMA for a visual product to be returned for credit. All products eligible for return require a Return Material Authorization (RMA) number, which may be requested by calling 1-800-618-4444. To be considered for the holiday return period, an RMA request must be made no later than January 15, 2015 and all products qualified for return must be returned to TAIS within ten (10) days of customer receipt of the RMA number. The maximum TAIS will refund for items purchased through TAIS is the original purchase price of the product, less restocking fee, plus any related taxes. Original shipping and handling charges or similar fees and return shipping charges are not refundable. Returns made without an RMA number will be refused or returned to the Customer. All products with valid RMA authorization must be returned in original packaging and be in the same condition as Customer received them. Customer is responsible for shipping charges and risk of loss on all return shipments. Customer must use a reputable shipping carrier capable of providing proof of delivery, as well as properly packing and fully insuring the return shipment. Upon receipt of the returned product(s), TAIS will inspect the product to determine if the product has been opened, used, and whether it contains all parts included with the original shipment, and to confirm there was no modification, abuse or misuse of the product, or user negligence. TAIS may reject the return or deduct costs associated with: open packaging, missing parts, non original packaging, modification, abuse, misuse of the product or user negligence. While TAIS may issue an RMA for individual software packages represented by Customer as unopened, upon receipt and inspection any open packages will not be accepted for return/credit and will be returned to Customer.
Toshiba recommends Windows.
Sorry, Toshiba Satellite C50-AST3NX4 Laptop is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Toshiba Satellite C50-AST3NX4 Laptop:   
Batteries C50-AST3NX4 Laptop Batteries AC Adapters C50-AST3NX4 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba Satellite C50-AST3NX4 Laptop:
Toshiba Satellite C50-AST3NX4 Laptop
Images
IMAGES
 »

Toshiba Satellite C50-AST3NX4 Laptop

  • Intel® Core® i3-3110 processor
  • Windows 7 Home Premium
  • 6GB DDR3 memory
  • 500GB (5400RPM) hard drive
  • Mobile Intel® graphics
  • DVD SuperMulti Drive
  • 1366x768 TruBrite display
  • Wi-Fi® 802.11 b/g/n
  • Dedicated numeric keypad
  • Integrated webcam
  • Starting at 5.3 lbs
Intel® Core™ i3 Processor
Part Number: PSCF6U-06701F
Average Customer Rating: 
Read 4 reviews

Customize similar model
Questions? Call us at 800-316-0920
Toshiba Satellite C50-AST3NX4 Laptop Toshiba Satellite C50-AST3NX4 Laptop
Rated 4.3333/5 based on 4 customer reviews
Product description: Toshiba Satellite C50-AST3NX4 Laptop
 

Toshiba Satellite C50-AST3NX4 Laptop Specifications

Performance

Processor*
Intel® Core™ i3-3110M Processor
Operating System*
Windows 7 Home Premium (64-bit)
Graphics Engine*
Mobile Intel® HD Graphics

Memory and Storage

Memory*
6GB DDR3 1600MHz memory
Hard Drive*
500GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
15.6" widescreen
Display Type*
HD TruBrite® LED Backlit display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Built-in microphone, Headphone jack (stereo), Microphone jack (mono), Built-in stereo speakers

Communication

Webcam
HD Webcam and Microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
No Bluetooth (Antenna Only)
LAN
10/100 Ethernet LAN

Power

AC Adapter
65W (19V 3.42A) 100-240V/50-60Hz AC Adapter
Battery
Li-Ion (48Wh, 6-Cell)

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (3.0) port, 2-USB (2.0) ports
HDMI
HDMI® output port
RGB
RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers*, Hard disk (HDD) recovery, Internet Explorer® 10, Norton™ Anti-Theft (30-day Trial), Norton™ Internet Security (30-day trial subscription), Norton™ Online Backup (30-day Trial), TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, Toshiba Start, TOSHIBA Video Player, TOSHIBA eco Utility™, WildTangent® Game Console
Standards
RoHS Compatible, EPEAT™ Gold, Energy Star Qualified
Standard Limited Warranty*
1 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Standard US keyboard with 10-key pad (Black), Touch pad pointing device with multi touch control
Weight*
Starting at 5.3 lbs.
Color
Satin Black in Trax Horizon

Toshiba Satellite C50-AST3NX4 Laptop - Write a Review Close  Close