Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Toshiba Satellite C50-AST3NX4 Laptop is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Toshiba Satellite C50-AST3NX4 Laptop:   
Batteries C50-AST3NX4 Laptop Batteries Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba Satellite C50-AST3NX4 Laptop:
Toshiba Satellite C50-AST3NX4 Laptop
Images
IMAGES
 »

Toshiba Satellite C50-AST3NX4 Laptop

  • Intel® Core® i3-3110 processor
  • Windows 7 Home Premium
  • 6GB DDR3 memory
  • 500GB (5400RPM) hard drive
  • Mobile Intel® graphics
  • DVD SuperMulti Drive
  • 1366x768 TruBrite display
  • Wi-Fi® 802.11 b/g/n
  • Dedicated numeric keypad
  • Integrated webcam
  • Starting at 5.3 lbs
Intel® Core™ i3 Processor
Part Number: PSCF6U-06701F
Average Customer Rating: 
Read 4 reviews

Customize similar model
Questions? Call us at 800-316-0920
Toshiba Satellite C50-AST3NX4 Laptop Toshiba Satellite C50-AST3NX4 Laptop
Rated 4.3333/5 based on 4 customer reviews
Product description: Toshiba Satellite C50-AST3NX4 Laptop
 

Toshiba Satellite C50-AST3NX4 Laptop Specifications

Performance

Processor*
Intel® Core™ i3-3110M Processor
Operating System*
Windows 7 Home Premium (64-bit)
Graphics Engine*
Mobile Intel® HD Graphics

Memory and Storage

Memory*
6GB DDR3 1600MHz memory
Hard Drive*
500GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
15.6" widescreen
Display Type*
HD TruBrite® LED Backlit display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Built-in microphone, Headphone jack (stereo), Microphone jack (mono), Built-in stereo speakers

Communication

Webcam
HD Webcam and Microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
No Bluetooth (Antenna Only)
LAN
10/100 Ethernet LAN

Power

AC Adapter
65W (19V 3.42A) 100-240V/50-60Hz AC Adapter
Battery
Li-Ion (48Wh, 6-Cell)

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (3.0) port, 2-USB (2.0) ports
HDMI
HDMI® output port
RGB
RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers*, Hard disk (HDD) recovery, Internet Explorer® 10, Norton™ Anti-Theft (30-day Trial), Norton™ Internet Security (30-day trial subscription), Norton™ Online Backup (30-day Trial), TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, Toshiba Start, TOSHIBA Video Player, TOSHIBA eco Utility™, WildTangent® Game Console
Standards
RoHS Compatible, EPEAT™ Gold, Energy Star Qualified
Standard Limited Warranty*
1 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Standard US keyboard with 10-key pad (Black), Touch pad pointing device with multi touch control
Weight*
Starting at 5.3 lbs.
Color
Satin Black in Trax Horizon

Toshiba Satellite C50-AST3NX4 Laptop - Write a Review Close  Close