Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Toshiba Satellite C50-BST2NX1 Laptop is not available for sale through Toshibadirect.com. But...
We sell accessories for the Toshiba Satellite C50-BST2NX1 Laptop:   
AC Adapters C50-BST2NX1 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba Satellite C50-BST2NX1 Laptop:
Toshiba Satellite C50-BST2NX1 Laptop
Images
IMAGES
 »

Toshiba Satellite C50-BST2NX1 Laptop

  • Intel® Celeron® N2830 Processor
  • Windows 8.1
  • 4GB DDR3 1333MHz memory
  • 500GB(5400rpm) hard drive
  • Mobile Intel® HD graphics
  • DVD SuperMulti Drive
  • 15.6" HD TruBrite display (1366x768)
  • Wi-Fi® 802.11 b/g/n & Bluetooth® 4.0
  • Dedicated numeric keypad
  • HD webcam with microphone
  • Starting at 4.85 lbs
Intel® Celeron® Processor
Part Number: PSCMLU-03901F

Customize similar model
Questions? Call us at 800-316-0920
Toshiba Satellite C50-BST2NX1 Laptop Toshiba Satellite C50-BST2NX1 Laptop
Product description: Toshiba Satellite C50-BST2NX1 Laptop
 

Toshiba Satellite C50-BST2NX1 Laptop Specifications

Performance

Processor*
Intel® Celeron® Processor N2830
Operating System*
Windows 8.1
Graphics Engine*
Mobile Intel® HD Graphics

Memory and Storage

Memory*
4GB DDR3 1333MHz memory
Hard Drive*
500GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
15.6" widescreen
Display Type*
HD TruBrite® LED Backlit display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Built-in microphone, Microphone input port/Headphone output port(shared), Built-in stereo speakers

Communication

Webcam
HD Webcam and Microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
Bluetooth® V4.0
LAN
10/100 Ethernet LAN

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Lithium Ion (45Wh, 4-Cell)—*Not user replaceable

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (3.0) port, 2-USB (2.0) ports
HDMI
HDMI® output port
RGB
RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers*, Norton™ Internet Security (30-day trial subscription), TOSHIBA Media Player by sMedio Truelink+, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, Toshiba Start, TOSHIBA eco Utility™
Standards
Energy Star Qualified, EPEAT™ Gold, RoHS Compatible
Standard Limited Warranty*
1 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Standard US keyboard with 10-key pad (Black), Touch pad pointing device with multi touch control
Weight*
Starting at 4.85 lbs.
Color
Textured Resin in Jet Black

Toshiba Satellite C50-BST2NX1 Laptop - Write a Review Close  Close