Toshiba Satellite C55-A5322 Laptop

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Great Value

POSTED BY: Vinman , Fanwood NJ
Overall rating: 5 out of 5 5 out of 5

This is my second laptop. fast, clear bright picture case shows fingerprints very easy, Battery life is long lasting over 5 hours.


POSTED BY: fid , mariposa,ca
Overall rating: 3 out of 5 3 out of 5

the speakers are terrible! a tin can and string would sound better!

MSRP: $459.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i3-3110M Processor
  • Windows 7 Home Premium (64-bit)
  • 8GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

build your own C50 shop for accessories