Toshiba Satellite C55D-A5146 Laptop

Average Customer Rating:

top selling items
Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Like the laptop

POSTED BY: Snapper , Joppa, Md
Overall rating: 5 out of 5 5 out of 5

I've just recently started dabbling with computers and internet services,I talked with a couple friends to find out what was a good one to get,both recommended Toshiba.I'm slowly learning the ins and outs of operating my laptop,so far so good...

Best Lop top for kids

POSTED BY: angelita101 , Milwaukee, WI
Overall rating: 5 out of 5 5 out of 5

I love how it is easy for my kids to use by clicking on programs already installed so they do not have to search for them.

My Toshiba

POSTED BY: Catman793b , San Tan Valley, AZ
Overall rating: 5 out of 5 5 out of 5

Great Basic Computing at an Unbeatable Price

POSTED BY: jouj , Seattle, WA
Overall rating: 5 out of 5 5 out of 5

The laptop is sturdy without being cheap. It is fast for a basic laptop, the keyboard is responsive. One is able to run many basic applications such as windows office, browsers, and regular games on it simultaneously without a problem. Movies play on it on a bright decent resolution screen. The rugged casing ensures against the usual minor bumps that laptops are bound to experience. Try it and enjoy a great laptop at a really great price.

Great Laptop Languishes With Windows 8

POSTED BY: Dalladubb , Grand Rapids, MI
Overall rating: 4 out of 5 4 out of 5

The laptop itself is exactly as advertised. The hardware is great for the price. The battery life is impressive in general. It just languishes with Windows 8. It makes the laptop feel a lot slower than it actually is, which is a serious problem. I put Linux Mint 17 on a USB 3.0 drive and this laptop ended up being very fast booting from the flash drive. Thinking about wiping the hard drives and trying a Windows 7/Linux Mint 17 dual boot.

MSRP: $399.99

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD Quad Core A4-5000M Accelerated Processor
  • Windows 8.1
  • 4GB DDR3 1333MHz memory
  • AMD® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

build your own C50 shop for accessories