Toshiba Satellite C55Dt-A5162 Laptop

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

I Love this Laptop

POSTED BY: Jody , Washington, DC
Overall rating: 5 out of 5 5 out of 5

Best laptop I have ever used. Love all the programs and the windows 8

POSTED BY: Sasha , Citrus Heights CA
Overall rating: 4 out of 5 4 out of 5

Love Toshiba, but the processor on this laptop is slow. Will be returning it.

Look elsewhere for speed.

POSTED BY: Horace , San Antonio, TX
Overall rating: 2 out of 5 2 out of 5

His poor laptop can hardly process being on the internet. Dear user, Never try watching videos or playing games on this laptop. It'll use so much of the CPU simply being idle. The battery Does last long and it feels weighty like I wanted it to feel. The touch screen is lovely as well. But as for the overall usage factor, goodluck. I regret spending every cent.

MSRP: $489.99

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD Dual-Core E1-2100 Accelerated Processor
  • Windows 8.1
  • 4GB DDR3 1333MHz memory
  • AMD® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

build your own C50 shop for accessories