Toshiba Satellite C55t-A5314 Laptop

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

useless

POSTED BY: mom , Rochester, NY
Overall rating: 1 out of 5 1 out of 5

I cannot decipher the applications - I have not yet been able to turn the computer on and get it to work with any consistency. I think windows 8 is cumbersome at best. The computer is probably fine, but since windows 8 and this touch screen are on it, I am lost. I would love to just return it and not have a computer rather than deal with the aggravation.

Battery won't charge, screen cracks

POSTED BY: Kelly , Middleburg, FL
Overall rating: 1 out of 5 1 out of 5

Screen cracks way too easy. And the computer refuses to charge the battery ~ so it must be plugged in forever now. I have only had the computer for 7 months.

MSRP: $575.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i3-3120M Processor
  • Windows 8
  • 4GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 750GB (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

build your own C50 shop for accessories