Satellite C655D-S5337 Laptop

Average Customer Rating:

goes great with check to include

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Great Lap Top

POSTED BY: Giraffe , Oshkosh WI
Overall rating: 5 out of 5 5 out of 5

Just got this lap top for my daughter for Christmas and I wanted to be sure I had it set up and ready to go for her when she opens it on Christmas. I played around on it for awhile and was very satisfied. Set up was very easy. The connection speed is great as well as the color and images. I would recommend this computer to anyone.

My third toshiba

POSTED BY: lefty , Las Marias PR
Overall rating: 5 out of 5 5 out of 5

this is my third toshiba laptop. very satisfied with the purchases and price. my wife and son also have one.very good laptops.

very good laptop

POSTED BY: chuck , Henderson, Nevada
Overall rating: 5 out of 5 5 out of 5

I looked very close at Toshiba because the laptop runs very well with my Son and Daughter and thier kids 2 of whitch are Freshman in College.

A little disappointed

POSTED BY: Mary , Oklahoma
Overall rating: 4 out of 5 4 out of 5

Seems to have a mind of its own

Solid Value

POSTED BY: GoldenSmog
Overall rating: 4 out of 5 4 out of 5

Good unit; processor a little slow relative to the RAM, memory, and graphics this computer features.

convenience of a laptop.

POSTED BY: hhs , Honolulu, HI.
Overall rating: 4 out of 5 4 out of 5

thin, easily portable.

Great Value

POSTED BY: Andy , Northern Michigan
Overall rating: 4 out of 5 4 out of 5

This laptop was purchased for our teenager. It is a great entry level laptop for homework, surfing the web, playing and storing music and photos, etc. Storage capacity and RAM are very nice and has all the bells and whistles needed at this level.

Mele Kalikimaka with Toshiba

POSTED BY: Mauuie , Maui, HI
Overall rating: 4 out of 5 4 out of 5

Received my new laptop for Christmas and I'm doing Great! Easy to use, quick to set-up and fun! Toshiba Rocks!!!

I returned this computer

POSTED BY: arlene , Aurora, ohio
Overall rating: 1 out of 5 1 out of 5

I no longer own this laptop because it was so slow that my 9 year old Vaio beat it out.

MSRP: $379.99

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD Dual-Core E-450 Accelerated Processor
  • Windows 7 Home Premium (64-bit), SP1
  • 4GB DDR3 memory
  • AMD® Integrated Graphics
  • 320GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)