Toshiba Satellite C70-AST2NX2 Laptop

Average Customer Rating:
Free ground shipping on laptops $499+
up to $50 OFF Microsoft Office

Limit 5 per household

GET IN TOUCH WITH BIG-SCREEN PC VALUE.

The 17.3" Satellite® C70 laptop series is a versatile, value-packed desktop replacement PC. With plenty of storage, it delivers basic big-screen performance, style and Windows 8 freedom at a great price.

STYLE THAT DOESN'T COST EXTRA

This laptop proves that with Toshiba, style and affordability go together. Check out the attractive Skyline design Satin Black in Trax Horizon.

ESSENTIALS FOR DOING THE THINGS YOU WANT.

The Satellite® C70 laptop series offers the power and features you want to write letters or term papers, catch up on work or tackle family budgeting. Get all the screen you need to do and enjoy more with a massive 17.3" display, plus a full-size keyboard and 10-key pad. Expand and share with a media card reader and plenty of ports, including USB 3.0 and HDMI®.

STAY PRODUCTIVE.

With an Intel® Core™ i3 processor, you'll have the essential power you need to tackle everyday tasks. The full-sized keyboard and 10-key pad help you speed through book reports or big data-entry projects. And a large hard drive gives you plenty of room for your files, pictures, videos and more.

BE FULLY ENTERTAINED.

With the budget-minded Satellite® C70 Series laptop, you don't have to deny yourself great entertainment. Enjoy a big-screen movie experience on the extra-broad 17.3" diagonal, TruBrite®, widescreen display, offering outstanding color, clarity and contrast. Feast your ears on excellent stereo sound. Play movies or record music with a built-in DVD SuperMulti optical drive. Just have fun.

CONNECT UP AND ALWAYS KEEP IN TOUCH.

Use your wireless home network and built-in Wi-Fi® on this machine to update your status, or stay connected to friends, family and life from any room in your house. Or pack up and do the same at any wireless hotspot in the world. Easily transfer and show pictures from your camera or camcorder with a media card reader. Or use Skype™ to chat face to face in high definition using the HD webcam.

This model includes

LED Backlit Display
LED Backlit Display
Last longer, use less power, and warm up quicker with the unique LED backlit display.
Webcam
Webcam
The built-in webcam on this PC makes it easy to Skype® and chat live with friends and family or videoconference with co-workers. You’ll also be able to take and store still pictures.
Numeric 10-key Pad
Numeric 10-key Pad
Enjoy faster typing, smoother data entry and more convenient gaming commands with a full-size keyboard and a handy numeric 10-key pad.
Touch pad with Multi-touch
Touch pad with Multi-touch
Enjoy the ability to pinch, swipe, rotate or scroll through images on the display screen with a simple brush of your fingers. Learn More »
1GB Ethernet
1GB Ethernet
Plug right in and get access to the Web or other networks to work, communicate and enjoy yourself.
6-Cell Li-ion Battery Pack
6-Cell Li-ion Battery Pack
This rechargeable 6-Cell battery is perfect for staying connected longer while on the go.
Memory Card Reader
Memory Card Reader
Transfer files easily from your digital camera, camcorder, MP3 player or smart phone, sharing home movies and playlists with SD cards, Memory Sticks and more.
USB 3.0
USB 3.0
Get maximum performance when connecting the latest external devices, with blazing fast transfer speeds. Learn More »
HDMI® port
HDMI® port
Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound. Learn More »
Resolution+®
Resolution+®
Upconverts your standard-def DVD content into sharper and more vibrant pictures that look and feel more like HD in real-time.
Eco Utility
Eco Utility
Quickly adjust the settings and power plan of your laptop and monitor your ongoing power usage with just a click. Learn More »
EPEAT™ Gold Registered
EPEAT™ Gold Registered
EPEAT™ Gold is the highest possible ranking of the acclaimed Electronic Product Environmental Assessment Tool which measures products across 51 different dimensions.
ENERGY STAR Qualified
ENERGY STAR Qualified
Engineered with respect to our planet, 93% of Toshiba laptops, netbooks and Tablet PCs have met the ENERGY STAR 4.0 standard since it was established in 2007. Learn More »
  • $649.99
  • -$120.00
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $529.99
  • »
  • Free Ground Shipping

add to cart
  • Laptop summary This product is prebuilt.
  • Intel® Core® i3-3120M processor
  • Windows 7 Home Premium
  • 4GB DDR3 memory
  • 750GB (5400RPM) hard drive
  • Mobile Intel® graphics
  • DVD SuperMulti Drive
  • 1600x900 TruBrite display
  • Wi-Fi® 802.11 b/g/n
  • Dedicated numeric keypad
  • Integrated webcam
  • Starting at 5.9 lbs
  • Accessories Added: