Toshiba Satellite C855D-S5201 Laptop

Average Customer Rating:

goes great with check to include

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Worth the Cost

POSTED BY: OlderStudent , Arlington, VA
Overall rating: 5 out of 5 5 out of 5

As an online student, I have had this for almost a year. When I am not using it, my youngest daughter, also a student utilizes this laptop. I find it to be compatible to all of my needs and then some. This was a worthwhile purchase.

Good for light use

POSTED BY: The phoneguy , St. John's, NL, Canada
Overall rating: 2 out of 5 2 out of 5

I've had this laptop for a little over a month and I find it slow when multiple windows are open. It's OK for web browsing and doing letters. Definitely not a work laptop. It's good for traveling to use to find hotels or watch a movie while you travel. This laptop is good for an entry-level price range.

Stay away

POSTED BY: Bob , Naples, Florida
Overall rating: 1 out of 5 1 out of 5

Laptop starts to brittle away in your hand by the 3rd day. Overheats, and processor is soooooo sllloooowwww. Windows 8 needs touch and this does not.

MSRP: $364.99

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD Dual-Core E1-1200 Accelerated Processor
  • Windows 8
  • 4GB DDR3 1600MHz memory
  • AMD® Integrated Graphics
  • 640GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

shop for accessories