Toshiba Satellite W35Click-A3300 Laptop

Average Customer Rating:

Performance

Processor*
AMD Dual Core A4-1200 Accelerated Processor
Operating System*
Windows 8
Graphics Engine*
AMD Radeon™ HD 8180

Memory and Storage

Memory*
4GB DDR3L 1066MHz (Memory is not user replaceable)
Hard Drive*
500GB HDD (5400rpm, Serial ATA)
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
13.3" widescreen
Display Type*
Finger-print coating, HD LED Backlit display with 10-point Touch Screen capability, In-Plane Switching (IPS) support
Display Resolution
1366x768 (HD), 16:9 aspect ratio
Audio
DTS Studio Sound™, Tablet: Microphone/Headphone combination port

Communication

Webcam
Front 0.9 MP HD camera with microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
Bluetooth® V4.0

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Dual Lithium Ion (23.6Wh, 2-Cell)—*Not user replaceable
Battery Life*
Up to 3.76 hours using Windows 8 (MobileMark™ Office Productivity 2012)—*Without Dock, Up to 6.68 hours using Windows 8 (MobileMark™ Office Productivity 2012)—*With Dock

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Tablet: Micro SD slot
USB Ports
Keyboard Dock: 1 USB 3.0 port with USB Sleep and Charge, DC-in, and Docking connector, Tablet: Micro USB
HDMI
Tablet: Micro HDMI®
RGB
No RGB port
DisplayPort
No Display port

Software, Support and Security

Security and Protection
Password Security
Software*
1 month trial for new Microsoft® Office 365 customers*, DTS Studio Sound™, Internet Explorer® 10, Norton™ Anti-Theft (30-day Trial), Norton™ Internet Security (30-day trial subscription), TOSHIBA Maintenance Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA Recovery Disk Creator, TOSHIBA Service Station, TOSHIBA eco Utility™, WildTangent® Game Console
Standards
EPEAT™ Gold, RoHS Compatible, Energy Star Qualified
Standard Limited Warranty*
1 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Keyboard Dock: Raised Tile Keyboard, Click pad pointing device with Windows 8 gesture control, and Eject Button, Power Button, Volume Control (Up & Down)
Weight*
Starting at 2.81 lbs (tablet only), Starting at 4.84 lbs (with keyboard dock)
Color
Ultimate Silver

MSRP: $713.99

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD Dual Core A4-1200 Accelerated Processor
  • Windows 8
  • 4GB DDR3L 1066MHz (Memory is not user replaceable)
  • AMD® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

shop for accessories