Satellite® Click 2 Series

Average Customer Rating: 4.06 out of 5.0

  • Laptop and tablet in one device
  • Removable 13.3-inch display
  • Sound System tuned by Skullcandy

starts at: $359.99


Satellite Click2...Twice as Nice.
Twice as nice.
Why buy two devices when the Satellite Click™ 2 delivers all you need? A laptop with a removable screen, the Satellite Click™ 2 transforms from PC to a big-screen tablet with ease — delivering affordable, two-in-one convenience. Want to browse the web, share photos or play games? Simply detach the 13.3-inch diagonal, HD touchscreen to use as a highly entertaining tablet.

Two-in-one versatility.
Two-in-one versatility.
Stretch your dollar further — and double your functionality — with a two-in-one device. Get everyday stuff done with a full-featured laptop, then detach the 13.3-inch diagonal touchscreen and take a slim, large-screen tablet with you. No need to choose between devices — or carry two. It’s the double the functionality — for the price of one.
Excellent storage, plus built-in protection.
Excellent storage, plus built-in protection.
Load up your laptop with all the games and apps you love, thanks to a high-capacity 500GB hard drive. And enjoy the peace of mind that comes from a hard drive impact sensor that protects your important files during accidental bumps, dings and drops.
More touchscreen convenience.
More touchscreen convenience.
A roomy 13.3” diagonal, IPS HD touchscreen (1366x768) display is ideal for work and play, is easy to share and offers more screen real estate than you’ll find on most tablets. Plus its responsive 10-point multitouch control offers easier, more convenient navigation through the new Windows®.
Smile. You’re on.
Smile. You’re on.
Join the world of video chats. Make meetings come alive. This laptop’s built-in high-def webcam lets you Skype™, chat with friends or join video conferences with ease.
Sounds amazing.
Sounds amazing.
Make every movie, song and game come alive. Enjoy better sound quality, plus optimized headphone listening, with stereo speakers tuned by the audiophiles at Skullcandy® and DTS®, with optimized listening for headphones and earbuds.
Converts with ease.
Converts with ease.
Quickly switch between clamshell laptop and tablet modes with a new, easier-to-use detachable latching mechanism. It’s easy on, easy off — for everyday convenience and durability you can trust.

Silence is golden.
Silence is golden.
The Satellite Click™ 2 runs quickly and quietly with a streamlined design that eliminates the fan.
Wireless freedom — made faster.
Wireless freedom — made faster.
Stream HD video without a hitch and enjoy blazing-fast wireless speed with more freedom to connect to a network or media server with ultrafast 802.11ac wireless plus Bluetooth® v4.0.

*Not all features are included in all models. Choose a model and see detailed specifications for complete details.

TruType keyboard
TruType keyboard
A sophisticated frameless design for a sleek look and less key-bounce, plus comfortable contoured keys, and a 10-key pad that’s great for crunching numbers.
HD Impact Sensor
HD Impact Sensor
Enjoy the peace of mind that comes from a hard drive impact sensor that protects your important files during accidental bumps, dings and drops.
USB Sleep-and-Charge
USB Sleep-and-Charge
Power your smartphone, tablet and other USB-based portables even when your PC is off. Great for charging these USB devices while you are on the run.
Built-in-HD Webcam
Built-in-HD Webcam
Built-in high-def webcam lets you Skype™, chat with friends or join video conferences with ease.

Customer Reviews for Click 2


love it

POSTED BY: peony, colorado springs
For Model: Toshiba Satellite Click 2 L35W-B3204
Overall rating: 5.0 out of 5

"love the features, easy to use,"

Toshiba is great!

POSTED BY: Bensmom, Las Cruces, NM
For Model: Toshiba Satellite Click 2 L35W-B3204
Overall rating: 5.0 out of 5

"This is the second Toshiba laptop I have purchased. I like the quality and durability of the product as well as the longevity!"