Toshiba Satellite Click 2 L35W-B3204


goes great with check to include

Performance

Processor*
Intel® Pentium® N3530 Processor
Operating System*
Windows 8.1
Graphics Engine*
Mobile Intel® HD Graphics

Memory and Storage

Memory*
4GB DDR3L 1600MHz (Memory is not user upgradeable, factory installed only)
Hard Drive*
500GB HDD (5400rpm, Serial ATA)
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
13.3" widescreen
Display Type*
10 point multi touch support, In-Plane Switching (IPS) support, HD TruBrite® Touchscreen LED Backlit Display with IPS + WiDi Ready
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
DTS Sound™, Dual microphones with Beam Forming technology, Stereo speakers tuned by Skullcandy

Communication

Webcam
HD webcam
Wireless LAN*
Intel® Dual Band Wireless-AC 3160 1x1 AC (433Mbps)
Bluetooth
Bluetooth® V4.0
LAN
None

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
3 cell/43 Wh Lithium Ion battery pack (not user replaceable)
Battery Life*
Included: 3 cell battery: up to 8.11 hours

Expansion

SmartCard Reader
No SmartCard Reader slot
HDMI
Tablet: Micro HDMI®
RGB
No RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Password Security
Software*
1 month trial for new Microsoft® Office 365 customers, DTS Sound™, Hard disc (HDD) recovery, Intel® Wireless Display, Norton™ Internet Security (30-day trial subscription), TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA Maintenance Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA Password Utility, TOSHIBA eco Utility™
Standards
RoHS Compatible
Standard Limited Warranty*
1 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Keyboard Dock: TruType keyboard, Click pad pointing device with Windows 8 gesture control, 1 USB 3.0 port with USB Sleep and Charge, Memory Card Reader, Power Button, Tablet: Micro HDMI®, Microphone/Headphone combination port, 1 USB 2.0 port, Volume Control (Up & Down)
Weight*
Starting at 4.85 lbs.
Color
Brushed Aluminum Finish in Satin Gold

MSRP: $586.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Pentium® N3530 Processor
  • Windows 8.1
  • 4GB DDR3L 1600MHz (Memory is not user upgradeable, factory installed only)
  • Intel® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

shop for accessories