Satellite® Click 2 Pro Series

Average Customer Rating: 4.78 out of 5.0

  • A powerhouse 2-in-1 device
  • Removable Full HD 13.3-inch display
  • Premium performance and features

starts at: $1,199.99


Satellite Click 2 Pro...For those who want it all.
For those who want it all.
Enjoy more of everything with premium performance, incredible visuals and an unsurpassed sound experience that can take you from work to play (and back again) with ease. The Satellite Click™ 2 Pro is a versatile powerhouse PC that quickly transforms from a high-end laptop to a big-screen tablet — delivering the two-in-one mobile convenience and all the high-end extras you crave.

Two-in-one versatility.
Two-in-one versatility.
Stretch your dollar further — and double your functionality — with a two-in-one device. Multitask through your day with a slim, high-performance laptop, then detach the 13.3-inch diagonal touchscreen and take a slim, large-screen tablet with you. No need to choose between devices — or get loaded down carrying two.
Smile. Snap. Enjoy!
Smile. Snap. Enjoy!
Join the world of video chats. Make meetings come alive. And take incredible photos. This laptop’s HD webcam, 5MP rear camera and dual-array microphones with voice control let you Skype™, chat with friends or join video conferences with ease.
A gorgeous 13.3” diagonal, Full HD, TruBrite® IPS display.
A gorgeous 13.3” diagonal, Full HD, TruBrite® IPS display.
Ready for visual impact that will keep you engaged for hours? The Satellite Click™ 2 Pro features a visually stunning 13.3” diagonal, Full HD resolution, touchscreen, TruBrite® display (1920x1080). Higher resolution delivers more precision and a clear, sharp picture for all your favorite movies, images, videos and more.
Wireless freedom — unchained.
Wireless freedom — unchained.
Stream HD video without a hitch and enjoy blazing-fast wireless speed with more freedom to connect to a network or media server with ultra-fast 802.11ac wireless plus Bluetooth® v4.0.
Incredibly beautiful sound.
Incredibly beautiful sound.
Talk about music to your ears. This laptop features industry-leading Harman Kardon® stereo speakers plus DTS Sound™, which together bring an added dimension to music, movies and gaming with rich, immersive audio. You’ll enjoy richer lows, crisper highs and more lifelike conversations. Plus, with Toshiba’s exclusive Sleep & Music feature, you can use the laptop’s speakers to listen to your music from your MP3 player or smartphone — even while the laptop is asleep or off.
Fourth Generation Intel® Core™ Processors
Fourth Generation Intel® Core™ Processors
Speed through your day with the same premium performance you’d find in today’s ultrathin laptops, thanks to Intel® Core™ processors designed for more demanding workloads and multimedia entertainment. Choose from Intel® Core™ i5 or Intel® Core™ i7 processors.

Sleek, Elegant Styling
Sleek, Elegant Styling
Your PC is definitely a reflection of you. Show off your sophisticated style with a clean, brushed Aluminum body that is highly durable and an elegant Gold Satin color that always catches attention.
Smart dual-battery system. (Select models only)
Smart dual-battery system. (Select models only)
Featuring a primary battery in the tablet and a secondary battery in the keyboard, select models of this laptop let you go from work to play without missing a beat. Regardless of mode, this device can keep you humming along for hours. And the batteries can charge independently, for greater convenience.
Double the storage. (Select models only)
Double the storage. (Select models only)
Double up on mobile storage with a system that gives you room for more. Select laptop models have a robust and durable 128GB solid state drive on the tablet side plus a huge 500GB hard drive on the keyboard side.

*Not all features are included in all models. Choose a model and see detailed specifications for complete details.

4K Ultra HD HDMI® Output
4K Ultra HD HDMI® Output
Splash your movies and games on the latest 4K TVs and enjoy four times the image resolution of Full HD content.
Hard Drive Impact Sensor
Hard Drive Impact Sensor
Safeguard the digital assets on your 500GB HDD with a hard drive impact sensor that protects your important files during accidental bumps, dings and drops.
USB Sleep-and-Charge
USB Sleep-and-Charge
Power your smartphone, tablet and other USB-based portables even when your PC is off. Great for charging these USB devices while you are on the run.
Dual Cameras and Dual-Array Microphones
Dual Cameras and Dual-Array Microphones
HD webcam, 5MP rear camera and dual-array microphones with voice control let you Skype™, chat with friends or join video conferences with ease.

Customer Reviews for Click 2 Pro



POSTED BY: J, Tri Cities, WA
For Model: Toshiba Satellite Click 2 Pro P35W-B3220
Overall rating: 5.0 out of 5

""

Toshiba: Quuality and reliability

POSTED BY: Z man, New Britain, CT
For Model: Toshiba Satellite Click 2 Pro P35W-B3220
Overall rating: 5.0 out of 5

"The Toshiba click 2 Pro fits my needs perfectly. I have had Toshibas before and I continue to say that they make the best laptops on the market."