Toshiba Satellite Click 2 Pro P35W-B3226

Average Customer Rating:


Intel® Core™ i7-4510U Processor
Operating System*
Windows 8.1
Graphics Engine*
Mobile Intel® HD Graphics

Memory and Storage

8GB DDR3L 1600MHz (Memory is not user replaceable)
Hard Drive*
128GB Solid State Drive (mSerial ATA, SSD)
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
13.3" widescreen
Display Type*
10 point multi touch support, In-Plane Switching (IPS) support, FHD LED Backlit Touchscreen Display with In-Plane Switching Technology (IPS) + WiDi Ready
Display Resolution
16:9 aspect ratio, 1920x1080, Supports 1080p content
DTS Sound™, Dual microphones with Beam Forming technology, harman/kardon® stereo speakers


Front webcam: HD web camera, Dual microphones with beam forming technology, Rear Webcam: 5MP Full HD camera with auto-focus, digital zoom, Up to 1080p video capture
Wireless LAN*
Intel® Dual Band Wireless-N 7260 2x2 AC Plus Bluetooth ® 4.0
Bluetooth® V4.0


AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
3 cell/41 Wh Lithium Ion battery pack (not user replaceable)
Battery Life*
Up to 6.58 hours (Tablet & Dock), Up to 6.8 hours (Tablet only)

Software, Support and Security

Security and Protection
HDD Recovery, Password Security
1 month trial for new Microsoft® Office 365 customers*, Adobe Reader, DTS Sound™, Google Drive, Hard disk (HDD) recovery, Intel® Wireless Display, Norton™ Anti-Virus (12-month subscription), Dragon Assistant™, TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Maintenance Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA Password Utility, TOSHIBA eco Utility™
EPEAT™ Gold, Energy Star Qualified, RoHS Compatible
Standard Limited Warranty*
1 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Power Button, Volume Control (Up & Down), Keyboard Dock: TruType LED backlit keyboard, Click pad pointing device with Windows 8 gesture control, 2-USB 3.0 ports (1 with USB Sleep and Charge), Memory Card Reader, Tablet: Micro HDMI®, Microphone/Headphone combination port, 1 USB 2.0 port, Memory Card Reader
Starting at 2.3 lb (1.05kgs) (tablet only), Starting at 4.5 lbs (2.05kgs) (with dock)
Brushed Aluminum Finish in Satin Gold

MSRP: $1184.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i7-4510U Processor
  • Windows 8.1
  • 8GB DDR3L 1600MHz (Memory is not user replaceable)
  • Intel® Integrated Graphics
  • 128GB Solid State Drive (mSerial ATA, SSD)
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

shop for accessories