Satellite E305-S1990X Laptop

Average Customer Rating:

Performance

Processor*
Intel® Core™ i5-2410M processor
Operating System*
Windows 7 Home Premium (64-bit)
Graphics Engine*
Mobile Intel® HD Graphics
Graphics Memory*
64MB-1696MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
4GB DDR3 1333MHz memory
Hard Drive*
500GB HDD (7200rpm, Hybrid 4G Serial ATA)
Optical Drive*
Blu-ray Disc™ ROM (BD-ROM) and DVD SuperMulti drive with Labelflash®

Audio and Video

Display Size
14.0" widescreen
Display Type*
HD TruBrite® LED Backlit display with Intel® Wireless Display Technology
Display Resolution
1366x768, 16:9 aspect ratio, Supports 720p content
Audio
Headphone jack (stereo), Microphone input port with Toshiba Sleep and Music, Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Intel® 4G WiMAX™
Intel® wireless LAN (802.11a/g/n)
Bluetooth
No Bluetooth (No Antenna)
Modem
No Modem port
LAN
10/100 Ethernet LAN

Power

AC Adapter
65W (19V 3.42A) 100-240V/50-60Hz AC Adapter
Battery
Li-Ion (67Wh, 6-Cell)
Battery Life*
Up to 7.16 hours

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (2.0) port, 1-USB (3.0) port, 1-eSATA/USB (2.0) combo port with Sleep and Charge
HDMI
HDMI® output port

Software, Support and Security

Security and Protection
HDD Recovery, Password Security, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
Software*
Corel® Label@Once, Google® Chrome, Hard disc (HDD) recovery, Intel® WiMAX Connectivity Manager, Intel® Wireless Display Technology 1.2, Intervideo WinDVD BD, Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), Microsoft® Silverlight™, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Microsoft® Windows Media Player 12, Norton™ Internet Security 2011 (30-day trial), TOSHIBA Bulletin Board™, TOSHIBA Face Recognition, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime™, TOSHIBA Service Station, TOSHIBA Video Player with Resolution+ Upconvert Technology, TOSHIBA Web Camera Application, TOSHIBA eco Utility™
Standards
RoHS Compatible, EPEAT™ Gold, Energy Star Qualified
Standard Limited Warranty*
2-Yr Standard Limited Warranty (1-Yr on Battery)

Physical Description

Inputs and Controls
CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Intel® Wireless Display Technology, Mute button, Premium US LED backlit keyboard, TOSHIBA eco utility™ (Energy-saving mode), Touch pad pointing device with multi touch control
Weight*
Starting at 4.95 lbs.
Color
Aluminum Finish in Prestige Silver

MSRP: $1089.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i5-2410M processor
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR3 1333MHz memory
  • Intel® Integrated Graphics
  • 500GB HDD (7200rpm, Hybrid 4G Serial ATA)
  • Blu-ray Disc™ ROM (BD-ROM) and DVD SuperMulti drive with Labelflash®