Toshiba Satellite E45T-A4200 Ultrabook™

Average Customer Rating:

Trend-setting performance. Head-turning style.

If you’re ready to tap into super-stylish mobile freedom, multimedia entertainment and all things awesome, you’ve met your match. The Satellite® E45 is a premium ultrathin laptop that delivers crisp viewing, incredible sound and stand-out features you crave. It comes with a 14” diagonal, Full HD, TruBrite® display, excellent processing power, plus exceptional features like superior Harman Kardon® speakers with DTS Sound™, Ultra HD HDMI® (4K) output, voice control technology and more. Featuring all the bells and whistles—in a gorgeous brushed aluminum finish—this easy traveler helps you master your day beautifully, anytime and anywhere.

This model includes

LED Backlit Display
LED Backlit Display
Last longer, use less power, and warm up quicker with the unique LED backlit display.
Touchscreen
Touchscreen
Get the most from Windows 8.1 with this touchscreen - touch, tap, pinch and glide all with the touch of a finger. Learn More »
Webcam
Webcam
The built-in webcam on this PC makes it easy to Skype® and chat live with friends and family or videoconference with co-workers. You’ll also be able to take and store still pictures.
Bluetooth®
Bluetooth®
Sync your smart phone and other portables, or expand your PC’s entertainment potential with external speakers, or headphones—all without cords.
LED Backlit Keyboard
LED Backlit Keyboard
When the room’s dim or the lights go down, you can keep right on typing thanks to these energy efficient keyboards. Learn More »
1GB Ethernet
1GB Ethernet
Plug right in and get access to the Web or other networks to work, communicate and enjoy yourself.
DTS Studio Sound™
DTS Studio Sound™
Enjoy the most immersive surround sound experience ever offered from music, videos and games.
Memory Card Reader
Memory Card Reader
Transfer files easily from your digital camera, camcorder, MP3 player or smart phone, sharing home movies and playlists with SD cards, Memory Sticks and more.
USB Sleep-and-Charge
USB Sleep-and-Charge
Power your smartphone, tablet and other USB-based portables even when your PC is off. Great for charging these USB devices while you are on the run. Learn More »
USB 3.0
USB 3.0
Get maximum performance when connecting the latest external devices, with blazing fast transfer speeds. Learn More »
HDMI® port
HDMI® port
Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound. Learn More »
Eco Utility
Eco Utility
Quickly adjust the settings and power plan of your laptop and monitor your ongoing power usage with just a click. Learn More »
ENERGY STAR Qualified
ENERGY STAR Qualified
Engineered with respect to our planet, 93% of Toshiba laptops, netbooks and Tablet PCs have met the ENERGY STAR 4.0 standard since it was established in 2007. Learn More »
EPEAT™ Gold Registered
EPEAT™ Gold Registered
EPEAT™ Gold is the highest possible ranking of the acclaimed Electronic Product Environmental Assessment Tool which measures products across 51 different dimensions.

MSRP: $817.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i5-4200U Processor
  • Windows 8
  • 6GB DDR3L 1600MHz (Memory is not user replaceable)
  • Intel® Integrated Graphics
  • 500GB HDD (5400 RPM, Serial ATA) with 32GB (system use only) solid state disk cache
  • Sold Separately: DVD-SuperMulti drive (+/-R double layer)

shop for accessories