Toshiba Satellite E45T-A4200 Ultrabook™

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Great laptop

POSTED BY: RJ , Chicago, IL
Overall rating: 5 out of 5 5 out of 5

I'm a HUGE toshiba fan. This is #3.... Only issue is the chicklet keyboard. Not a fan. Other than that... this is a high performance awesome machine. Great battery life and great value.

Great Laptop/Poor WiFi performance

POSTED BY: Sherry T. , VA, USA
Overall rating: 4 out of 5 4 out of 5

After about 1 hour's use, I constantly lose the WiFi signal (reads "limited'"). Have exchanged for replacement unit (new) with no resolution of the WiFi problem. This is an excellent unit but have heard the smaller the unit (weight) the worse the WiFi...would recommend with this caveat.

MSRP: $817.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i5-4200U Processor
  • Windows 8
  • 6GB DDR3L 1600MHz (Memory is not user replaceable)
  • Intel® Integrated Graphics
  • 500GB HDD (5400 RPM, Serial ATA) with 32GB (system use only) solid state disk cache
  • Sold Separately: DVD-SuperMulti drive (+/-R double layer)

shop for accessories