Satellite® E50

Average Customer Rating: 4.0 out of 5.0

  • Touch-optimized HD display (select models)
  • Voice control capable
  • Stylish slim design

starts at: $629.99

Free ground shipping on laptops $499+
Financing

Toshiba recommends Windows
Ultrathin Abundance
Ultrathin Abundance
Offering big-screen mobility and standout performance, the Satellite® E50 is a light, full-featured laptop. Touch-optimized* to enjoy the latest Windows® experience, it delivers a brilliant 15.6-inch HD touch display and stylish design, while enabling you to go “hands-free” with Voice Control.
Watch video »
Satellite C-Series Video

Generous display. Gorgeous color.
Generous display. Gorgeous color.
Enjoy amazing color, clarity and contrast with plenty of room to work and play with a 15.6” diagonal, HD TruBrite®, multi-gesture touchscreen display (select models) that incorporates 10-finger touchscreen options for better access to all the cool Windows® features with plenty of extra visual space. And thanks to a large buttonless touchpad offering Windows® gesture support, you can swipe, scroll or zoom in on the display screen with a simple brush of your fingers.
Sleek, yet durable design.
Sleek, yet durable design.
Weighing less than five pounds and measuring under an inch thick, the Satellite® E50 is thinner and lighter than conventional laptops, making it easy to tote in tight spaces. Plus it’s housed in a sleek and stylish aluminum casing.
Entertainment for your eyes and ears.
Entertainment for your eyes and ears.
The stereo speakers with DTS Studio Sound™ submerge you in natural tones and bass to create a rich symphonic audio experience for movies, music and games. Use the HDMI® connection to view HD images when you splash laptop content onto a big-screen TV. Or with Intel® Wireless Display technology (select models) you can stream your online TV shows, home movies, videos, apps and more to your HDTV—free from the burden of wires.
Voice control technology.
Voice control technology.
Now you can shop, search or play “hands-free.” Dragon Assistant™ voice control technology recognizes and translates voice commands even when you are up to three feet away.
As always, expect more from a Toshiba PC.
As always, expect more from a Toshiba PC.
With Toshiba, you’ll always be pleasantly surprised at the extra features you get for your money. Speed data transfers with dual USB 3.0 inputs. Power your smartphone or tablet—even when the PC is off—with a new, more powerful USB Sleep & Charge feature. And enjoy smoother typing with a full-sized, raised-tile, LED-backlit keyboard. And with this laptop, you can experience higher data security with a trial subscription of Norton™ Anti-Theft, which uses remote lockdown to protect your valuable data.

1Not all features are included in all models. Choose a model and see detailed specifications for complete details.

Voice Control
Voice Control
Dragon Assistant™ voice control technology recognizes and translates voice commands even when you are up to three feet away.
DTS Studio Sound™
DTS Studio Sound™
Enjoy the most immersive surround sound experience ever offered from music, videos and games.
HDMI® port
HDMI® port
Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound.
USB Sleep-and-Charge
USB Sleep-and-Charge
Power your smartphone, tablet and other USB-based portables even when your PC is off. Great for charging these USB devices while you are on the run.
USB 3.0
USB 3.0
Get maximum performance when connecting the latest external devices, with blazing fast transfer speeds.

Customer Reviews for E50


easier with touchscreen

POSTED BY: tish, ND
For Model: Toshiba Satellite E55t-AST2N01 Ultrabook™
Overall rating: 5.0 out of 5

"Awesome laptop, love, love, love it! If you're going to get windows 8, I highly recommend you make sure you're getting a touchscreen, not all windows 8 have it. If you're used to a iphone or tablet, windows 8 is great. (windows 8.1 update is easier to work with though, but you can install it after startup) Very nice."

nice laptop

POSTED BY: m in kansas, topeka , ks
For Model: Toshiba Satellite E55t-AST2N01 Ultrabook™
Overall rating: 5.0 out of 5

"fast, lots of storage , lightweight, no dvd drive so make arrangements"