Toshiba Satellite E55DT-AST2N02 Laptop

up to $50 OFF Microsoft Office
Free ground shipping on laptops $499+

Limit 5 per household

Ultrathin Abundance.

Offering big-screen mobility and standout performance, the Satellite® E50 Series is a light, full-featured laptop. Touch-optimized to enjoy the latest Windows® experience, it delivers a brilliant 15.6-inch HD touch display and stylish design.

SLEEK, YET DURABLE DESIGN.

Weighing less than five pounds and measuring under an inch thick, the Satellite® E50 Series is thinner and lighter than conventional laptops, making it easy to tote in tight spaces. Plus it's housed in a sleek and stylish aluminum casing.

ENTERTAINMENT FOR YOUR EYES AND EARS.

The stereo speakers with DTS Studio Sound™ submerge you in natural tones and bass to create a rich symphonic audio experience for movies, music and games. Use the HDMI® connection to view HD images when you splash laptop content onto a big-screen TV.

GENEROUS DISPLAY. GORGEOUS COLOR.

Enjoy amazing color, clarity and contrast with plenty of room to work and play with a 15.6" diagonal, HD TruBrite®, multi-gesture touchscreen display. It incorporates 10-finger touchscreen options for better access to all the cool Windows® features with plenty of extra visual space. And thanks to a large buttonless touchpad offering Windows® gesture support, you can swipe, scroll or zoom in on the display screen with a simple brush of your fingers.

AS ALWAYS, EXPECT MORE FROM A TOSHIBA PC.

With Toshiba, you'll always be pleasantly surprised at the extra features you get for your money. Speed data transfers with dual USB 3.0 inputs. Power your smartphone or tablet—even when the PC is off—with a new, more powerful USB Sleep & Charge feature. And enjoy smoother typing with a full-sized, raised-tile keyboard. And with this laptop, you can experience higher data security with a trial subscription of Norton™ Anti-Theft, which uses remote lockdown to protect your valuable data.

This model includes

LED Backlit Display
LED Backlit Display
Last longer, use less power, and warm up quicker with the unique LED backlit display.
Touchscreen
Touchscreen
Get the most from Windows 8.1 with this touchscreen - touch, tap, pinch and glide all with the touch of a finger. Learn More »
Webcam
Webcam
The built-in webcam on this PC makes it easy to Skype® and chat live with friends and family or videoconference with co-workers. You’ll also be able to take and store still pictures.
Bluetooth®
Bluetooth®
Sync your smart phone and other portables, or expand your PC’s entertainment potential with external speakers, or headphones—all without cords.
Numeric 10-key Pad
Numeric 10-key Pad
Enjoy faster typing, smoother data entry and more convenient gaming commands with a full-size keyboard and a handy numeric 10-key pad.
DTS Studio Sound™
DTS Studio Sound™
Enjoy the most immersive surround sound experience ever offered from music, videos and games.
Memory Card Reader
Memory Card Reader
Transfer files easily from your digital camera, camcorder, MP3 player or smart phone, sharing home movies and playlists with SD cards, Memory Sticks and more.
USB Sleep-and-Charge
USB Sleep-and-Charge
Power your smartphone, tablet and other USB-based portables even when your PC is off. Great for charging these USB devices while you are on the run. Learn More »
USB 3.0
USB 3.0
Get maximum performance when connecting the latest external devices, with blazing fast transfer speeds. Learn More »
HDMI® port
HDMI® port
Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound. Learn More »
Resolution+®
Resolution+®
Upconverts your standard-def DVD content into sharper and more vibrant pictures that look and feel more like HD in real-time.
Eco Utility
Eco Utility
Quickly adjust the settings and power plan of your laptop and monitor your ongoing power usage with just a click. Learn More »
ENERGY STAR Qualified
ENERGY STAR Qualified
Engineered with respect to our planet, 93% of Toshiba laptops, netbooks and Tablet PCs have met the ENERGY STAR 4.0 standard since it was established in 2007. Learn More »
EPEAT™ Gold Registered
EPEAT™ Gold Registered
EPEAT™ Gold is the highest possible ranking of the acclaimed Electronic Product Environmental Assessment Tool which measures products across 51 different dimensions.
  • $699.99
  • -$70.00
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $629.99
  • »
  • Free Ground Shipping

add to cart
  • Laptop summary This product is prebuilt.
  • AMD Quad-Core A6-5200 Accelerated Processor
  • Windows 8
  • 8GB DDR3L memory
  • 1TB (5400 RPM) hard drive
  • 1366x768 TruBrite TFT Touchscreen display
  • Radeon™ HD 8400 graphics
  • WiFi® (802.11b/g/n) + Bluetooth 4.0
  • Premium Raised Tile Keyboard
  • Integrated HD webcam
  • Starting at 5.0 lbs
  • Accessories Added: