Toshiba Satellite E55t-AST2N01 Ultrabook™

Average Customer Rating:
Free ground shipping on laptops $499+
up to $50 OFF Microsoft Office

Limit 5 per household

Ultrathin Abundance.

Offering big-screen mobility and standout performance, the Satellite® E50 Series is a light, full-featured laptop. Touch-optimized to enjoy the latest Windows® experience, it delivers a brilliant 15.6-inch HD touch display and stylish design, while enabling you to go "hands-free" with Voice Control.

SLEEK, YET DURABLE DESIGN.

Weighing less than five pounds and measuring under an inch thick, the Satellite® E50 Series is thinner and lighter than conventional laptops, making it easy to tote in tight spaces. Plus it's housed in a sleek and stylish aluminum casing.

ENTERTAINMENT FOR YOUR EYES AND EARS.

The stereo speakers with DTS Studio Sound™ submerge you in natural tones and bass to create a rich symphonic audio experience for movies, music and games. Use the HDMI® connection to view HD images when you splash laptop content onto a big-screen TV. Or with Intel® Wireless Display technology you can stream your online TV shows, home movies, videos, apps and more to your HDTV—free from the burden of wires.

VOICE CONTROL TECHNOLOGY.

Now you can shop, search or play "hands-free." Dragon Assistant™ voice control technology recognizes and translates voice commands even when you are up to three feet away.

GENEROUS DISPLAY. GORGEOUS COLOR.

Enjoy amazing color, clarity and contrast with plenty of room to work and play with a 15.6" diagonal, HD TruBrite®, multi-gesture touchscreen display. It incorporates 10-finger touchscreen options for better access to all the cool Windows® features with plenty of extra visual space. And thanks to a large buttonless touchpad offering Windows® gesture support, you can swipe, scroll or zoom in on the display screen with a simple brush of your fingers.

AS ALWAYS, EXPECT MORE FROM A TOSHIBA PC.

With Toshiba, you'll always be pleasantly surprised at the extra features you get for your money. Speed data transfers with dual USB 3.0 inputs. Power your smartphone or tablet—even when the PC is off—with a new, more powerful USB Sleep & Charge feature. And enjoy smoother typing with a full-sized, raised-tile, LED-backlit keyboard. And with this laptop, you can experience higher data security with a trial subscription of Norton™ Anti-Theft, which uses remote lockdown to protect your valuable data.

This model includes

Intel Wireless Display
Intel Wireless Display
Wirelessly connect to your HDTV and share your PC’s content on the big screen with great image clarity and sound. (where supported). Learn More »
LED Backlit Display
LED Backlit Display
Last longer, use less power, and warm up quicker with the unique LED backlit display.
Touchscreen
Touchscreen
Get the most from Windows 8.1 with this touchscreen - touch, tap, pinch and glide all with the touch of a finger. Learn More »
Bluetooth®
Bluetooth®
Sync your smart phone and other portables, or expand your PC’s entertainment potential with external speakers, or headphones—all without cords.
LED Backlit Keyboard
LED Backlit Keyboard
When the room’s dim or the lights go down, you can keep right on typing thanks to these energy efficient keyboards. Learn More »
1GB Ethernet
1GB Ethernet
Plug right in and get access to the Web or other networks to work, communicate and enjoy yourself.
DTS Studio Sound™
DTS Studio Sound™
Enjoy the most immersive surround sound experience ever offered from music, videos and games.
Memory Card Reader
Memory Card Reader
Transfer files easily from your digital camera, camcorder, MP3 player or smart phone, sharing home movies and playlists with SD cards, Memory Sticks and more.
USB Sleep-and-Charge
USB Sleep-and-Charge
Power your smartphone, tablet and other USB-based portables even when your PC is off. Great for charging these USB devices while you are on the run. Learn More »
USB 3.0
USB 3.0
Get maximum performance when connecting the latest external devices, with blazing fast transfer speeds. Learn More »
HDMI® port
HDMI® port
Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound. Learn More »
Resolution+®
Resolution+®
Upconverts your standard-def DVD content into sharper and more vibrant pictures that look and feel more like HD in real-time.
Eco Utility
Eco Utility
Quickly adjust the settings and power plan of your laptop and monitor your ongoing power usage with just a click. Learn More »
ENERGY STAR Qualified
ENERGY STAR Qualified
Engineered with respect to our planet, 93% of Toshiba laptops, netbooks and Tablet PCs have met the ENERGY STAR 4.0 standard since it was established in 2007. Learn More »
EPEAT™ Gold Registered
EPEAT™ Gold Registered
EPEAT™ Gold is the highest possible ranking of the acclaimed Electronic Product Environmental Assessment Tool which measures products across 51 different dimensions.
  • $899.99
  • -$50.00
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $849.99
  • »
  • Free Ground Shipping

add to cart
  • Laptop summary This product is prebuilt.
  • Intel® Core™ i5-4200U processor
  • Windows 8
  • 8GB DDR3L memory
  • 1TB (5400RPM) hard drive with 32GB solid state disk cache
  • 1366x768 TruBrite Touchscreen display
  • Dragon Assistant™ voice control technology
  • Mobile Intel® graphics
  • Intel® Wireless-N 7260, 2x2 BGN + Bluetooth 4.0 (Wi Di ready)
  • Premium Raised Tile Keyboard
  • Integrated HD webcam
  • Starting at 5.0 lbs
  • Accessories Added: