Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite L300-0LF04G is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Satellite L300-0LF04G:   
Batteries L300-0LF04G Batteries AC Adapters L300-0LF04G AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite L300-0LF04G:
Satellite L300-0LF04G
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Satellite L300-0LF04G

  • Intel® Core™2 Duo Processor T6400
  • Windows Vista® Business (SP1, 32-bit)
  • 2GB PC2-6400 DDR2 800MHz SDRAM
  • 160GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
  • No Bluetooth (No Antenna)
  • 86 key US keyboard
  • Touch pad pointing device
  • Li-Ion (4000mAh, 6-Cell)
  • 3-USB (2.0)
Part Number: PSLB8U-0LF04G

Questions? Call us at 800-316-0920
Satellite L300-0LF04G Satellite L300-0LF04G
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Satellite L300-0LF04G Specifications

Performance

Processor*
Intel® Core™2 Duo Processor T6400
Operating System*
Windows Vista® Business (SP1, 32-bit)
Graphics Engine*
Mobile Intel® Graphics Media Accelerator 4500MHD
Graphics Memory*
128MB-256MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
2GB PC2-6400 DDR2 800MHz SDRAM
Hard Drive*
160GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
15.4" widescreen
Display Type*
WXGA with TruBrite® Technology
Display Resolution
1280x800
Audio
Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
Bluetooth
No Bluetooth (No Antenna)
Modem
Modem
LAN
10/100 Ethernet LAN

Power

AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (4000mAh, 6-Cell)

Expansion

Media
Bridge Media Adapter
USB Ports
3-USB (2.0)

Software, Support and Security

Software*
Google Picasa™, Microsoft® Office Home and Student 2007 Edition (60-day trial), Norton™ Internet Security 2008 (60 day trial), TOSHIBA ConfigFree®, TOSHIBA DVD Player, TOSHIBA Recovery Disk Creator, TOSHIBA Speech System
Standards
RoHS Compatible
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
86 key US keyboard, Touch pad pointing device
Weight*
Starting at 5.49 lbs.
Color
Onyx Blue

Satellite L300-0LF04G - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.