Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite L300-0QW02L is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Satellite L300-0QW02L:   
Batteries L300-0QW02L Batteries AC Adapters L300-0QW02L AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite L300-0QW02L:
Satellite L300-0QW02L
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Satellite L300-0QW02L

  • Intel® Core™2 Duo Processor T6400
  • Windows Vista® Home Premium (SP1, 32-bit)
  • 2GB PC2-6400 DDR2 800MHz SDRAM
  • 250GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
  • No Bluetooth (No Antenna)
  • 86 key US keyboard
  • Touch pad pointing device
  • Li-Ion (4000mAh, 6-Cell)
  • 3-USB (2.0)
Part Number: PSLB8U-0QW02L

Questions? Call us at 800-316-0920
Satellite L300-0QW02L Satellite L300-0QW02L
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Satellite L300-0QW02L Specifications

Performance

Processor*
Intel® Core™2 Duo Processor T6400
Operating System*
Windows Vista® Home Premium (SP1, 32-bit)
Graphics Engine*
Mobile Intel® Graphics Media Accelerator 4500MHD
Graphics Memory*
128MB-256MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
2GB PC2-6400 DDR2 800MHz SDRAM
Hard Drive*
250GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
15.4" widescreen
Display Type*
WXGA with TruBrite® Technology
Display Resolution
1280x800
Audio
Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
Bluetooth
No Bluetooth (No Antenna)
Modem
Modem
LAN
10/100 Ethernet LAN

Power

AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (4000mAh, 6-Cell)

Expansion

Media
Bridge Media Adapter
USB Ports
3-USB (2.0)

Software, Support and Security

Software*
Google Picasa™, Microsoft® Office Home and Student 2007 Edition (60-day trial), Norton™ Internet Security 2008 (60 day trial), TOSHIBA ConfigFree®, TOSHIBA DVD Player, TOSHIBA Recovery Disk Creator, TOSHIBA Speech System
Standards
RoHS Compatible
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
86 key US keyboard, Touch pad pointing device
Weight*
Starting at 5.49 lbs.
Color
Onyx Blue

Satellite L300-0QW02L - Write a Review Close  Close