Satellite L305D-S59143


goes great with check to include

Performance

Processor*
AMD Sempron™ 3600+ processor
Operating System*
Windows Vista® Home Basic (SP1, 32-bit)
Graphics Engine*
ATI Radeon™ X1250
Graphics Memory*
128MB-831MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
2GB PC5300 DDR2 667MHz SDRAM
Hard Drive*
160GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
15.4" widescreen
Display Type*
WXGA with TruBrite® Technology
Display Resolution
1280x800, Supports 720p content
Audio
Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Wireless LAN*
Atheros® Wireless LAN (802.11b/g)
Bluetooth
No Bluetooth (No Antenna)
Modem
Modem
LAN
10/100 Ethernet LAN

Power

AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (4000mAh, 6-Cell)

Expansion

Media
4-in-1 Bridge Media Adapter
USB Ports
3-USB (2.0)

Software, Support and Security

Software*
Google Picasa™, Microsoft® Office Home and Student 2007 Edition (60-day trial), Microsoft® Works Version 9.0, Norton™ 360 All-In-One Security (60-day Trial), TOSHIBA ConfigFree®, TOSHIBA DVD Player, TOSHIBA Games Console, designed by WildTangent®, TOSHIBA Speech System
Standard Limited Warranty*
2-Yr Standard Limited Warranty (1-Yr on Battery)

Physical Description

Inputs and Controls
86 key US keyboard, Touch pad pointing device
Weight*
Starting at 5.73 lbs.
Color
Matte Silver

MSRP: $443.99

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD Sempron™ 3600+ processor
  • Windows Vista® Home Basic (SP1, 32-bit)
  • 2GB PC5300 DDR2 667MHz SDRAM
  • 160GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Atheros® Wireless LAN (802.11b/g)

shop for accessories