Satellite L305D-S59222

Average Customer Rating:

Performance

Processor*
AMD Athlon™ X2 QL-62 Processor
Operating System*
Windows Vista® Home Premium (SP1, 32-bit)
Graphics Engine*
ATI Radeon™ 3100
Graphics Memory*
256MB-894MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
2GB PC6400 DDR2 800MHz SDRAM
Hard Drive*
160GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
15.4" widescreen
Display Type*
WXGA with TruBrite® Technology
Display Resolution
1280x800, Supports 720p content
Audio
Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Atheros® Wireless LAN (802.11b/g)
Bluetooth
No Bluetooth (No Antenna)
Modem
Modem
LAN
10/100 Ethernet LAN

Power

AC Adapter
90W (19V x 4.74A) 100-240V AC Adapter
Battery
Li-Ion (4000mAh, 6-Cell)
Battery Life*
Up to 1.70 hours

Expansion

Media
4-in-1 Bridge Media Adapter
USB Ports
3-USB (2.0)

Software, Support and Security

Software*
Google Picasa™, Hard disk (HDD) recovery, Microsoft® Office Home and Student 2007 Edition (60-day trial), Microsoft® Works Version 9.0, Norton™ 360 All-In-One Security (60-day Trial), TOSHIBA ConfigFree®, TOSHIBA DVD Player, TOSHIBA Face Recognition, TOSHIBA Recovery Disk Creator, TOSHIBA Speech System
Standards
RoHS Compatible
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
86 key US keyboard, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Media button, Mute button, Touch pad pointing device
Weight*
Starting at 5.49 lbs.
Color
Glossy Black with Onyx Blue lid

MSRP: $529.99

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD Athlon™ X2 QL-62 Processor
  • Windows Vista® Home Premium (SP1, 32-bit)
  • 2GB PC6400 DDR2 800MHz SDRAM
  • 160GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Atheros® Wireless LAN (802.11b/g)

shop for accessories