Satellite L305D-S5974

Average Customer Rating:

goes great with check to include

Performance

Processor*
AMD Sempron™ SI-42 processor
Operating System*
Windows 7 Home Premium (32-bit)
Graphics Engine*
ATI Radeon™ 3100

Memory and Storage

Memory*
3GB DDR2 800MHz memory
Hard Drive*
250GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
15.4" widescreen
Display Type*
WXGA with TruBrite® Technology
Display Resolution
1280x800, Supports 720p content
Audio
Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Wireless LAN*
Realtek 802.11b/g wireless-LAN
Bluetooth
No Bluetooth (No Antenna)
LAN
10/100 Ethernet LAN

Power

AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (4000mAh, 6-Cell)

Expansion

USB Ports
3-USB (2.0)

Software, Support and Security

Security and Protection
HDD Recovery
Software*
Hard disc (HDD) recovery, Microsoft® Office Home and Student 2007 Edition (60-day trial), Microsoft® Works Version 9.0, Norton™ Internet Security 2009 (30 day trial), TOSHIBA ConfigFree®, TOSHIBA DVD Player
Standards
RoHS Compatible
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
86 key US keyboard, Touch pad pointing device
Weight*
Starting at 5.49 lbs.
Color
Matte Silver

MSRP: $408.0

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD Sempron™ SI-42 processor
  • Windows 7 Home Premium (32-bit)
  • 3GB DDR2 800MHz memory
  • 250GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Realtek 802.11b/g wireless-LAN

shop for accessories