Satellite L355-S7837

Average Customer Rating:

goes great with check to include

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

fail...

POSTED BY: Me
Overall rating: 2 out of 5 2 out of 5

When i got the laptop it was great. best looking laptop ive ever seen. then i installed a few programs on it....thats when i started noticing problems (internet disconnection at random requiring reboot to fix, 150+ temp on both cores when running minimal graphics on mmorpgs, overall disappointment. if you do want to buy this product be ready to buy an external cooling pad. the ventillation and cooling systems are the products best....failures.

MSRP: $824.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™2 Duo Processor T5800
  • Windows Vista® Home Premium (SP1, 64-bit)
  • 4GB PC6400 DDR2 800MHz SDRAM
  • 250GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Intel® Wi-Fi Link 5100AGN (802.11a/g/n)

shop for accessories