Satellite® L40

Average Customer Rating: 3.0 out of 5.0

  • Ideal for everyday computing
  • Stylish, easy-to-carry design
  • Perfect for enjoying and sharing multimedia

starts at: $449.99

Free ground shipping on laptops $499+
Financing

Toshiba recommends Windows
Take your world with you.
Take your world with you.
With an unrivaled blend of style, performance, versatility and portability, the new, thinner and more elegant 14” Satellite® L40 touchscreen1 laptop series is designed for anyone who wants a compact PC to stay connected, productive, entertained, get a great education or get more from the Windows® 8 touch experience—at a desk or away.
Watch video »
Satellite L-Series Video

Touch greater freedom and convenience.
Touch greater freedom and convenience.
Touch is the way to navigate Windows® 8, and the newest and best way to explore around your digital world. Good thing this PC comes with a compact, 14” diagonal, touchscreen1, TruBrite®, widescreen display and large buttonless touchpad with modern gesture support to give you more freedom and fluidity.
No small entertainer.
No small entertainer.
The Satellite® L40 laptop series likes to have fun—like you. It comes with a bright, beautiful 14” diagonal touchscreen1 that lets you stream or watch movies from a DVD or optional Blu-ray™ player, enjoy awesome sound from chambered speakers powered by DTS®, and scale up your entertainment on a home theater with HDMI®.
A new thinner, more elegant design.
A new thinner, more elegant design.
We took the look Toshiba is famous for, and made it even better. Check out the dramatically thinner design on this PC, sporting edge-to-edge glass and rounded corners—much easier to pull from a backpack.
All the performance you need.
All the performance you need.
Want plenty of power to tackle the family budget, catch up on work at home, build that presentation for school or speed through book reports? This laptop has it thanks to latest Intel® Core™ processors. And store more of your files, pictures and videos on a large hard drive.
Tons of Toshiba extras.
Tons of Toshiba “extras.”
This PC is proof-positive that with Toshiba, you don’t have to spend a fortune to get a wealth of features. Speed data transfers with USB 3.0 technology. Power your smartphone or tablet—even when the PC is off—with a new, more powerful USB Sleep & Charge feature. Stay connected all over with Wireless-N onboard. And enjoy smoother typing with a full-sized, raised-tile keyboard.

1Not all features are included in all models. Choose a model and see detailed specifications for complete details.

Voice Control
Voice Control
Dragon Assistant™ voice control technology recognizes and translates voice commands even when you are up to three feet away.
USB Sleep-and-Charge
USB Sleep-and-Charge
Power your smartphone, tablet and other USB-based portables even when your PC is off. Great for charging these USB devices while you are on the run.
HDMI® port
HDMI® port
Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound.
USB 3.0
USB 3.0
Get maximum performance when connecting the latest external devices, with blazing fast transfer speeds.

Customer Reviews for L40


Best Computer I Have Owned!

POSTED BY: Jim, Irvine, CA
For Model: Toshiba Satellite L40-ABT3N22 Laptop
Overall rating: 5.0 out of 5

"Everything about this computer is great! I turned right on and was fast and easy to use!"

Excellent Value

POSTED BY: J-Slice, Holland, MI
For Model: Toshiba Satellite L40-AST3NX1 Laptop
Overall rating: 4.0 out of 5

"Pros: 8 gb memory 1 tb hard drive Intel i3 processor is quick at this price point 14" screen size is just right Relatively lightweight and portable Good-looking laptop Small power brick Price Cons: Sound quality could be better Touch pad is erratic at times R key is sticky Battery life could be longer (has averaged about 4 hours on balanced power setting) Overall, an excellent laptop for the price. Decided on this laptop after extensive research. Would recommend."