Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Toshiba Satellite L40-ASMBNX2 Laptop is not available for sale through Toshibadirect.com. But...
We sell accessories for the Toshiba Satellite L40-ASMBNX2 Laptop:   
AC Adapters L40-ASMBNX2 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba Satellite L40-ASMBNX2 Laptop:
Toshiba Satellite L40-ASMBNX2 Laptop
Images
IMAGES
 »

Toshiba Satellite L40-ASMBNX2 Laptop

  • Intel® Core™ i5-3337U processor
  • Windows 7 Professional (available through downgrade rights from Windows 8.1 Pro)
  • 4GB DDR3 memory
  • 750GB (5400RPM) hard drive
  • Mobile Intel® graphics
  • DVD SuperMulti Drive
  • 1366x768 TruBrite display
  • Wi-Fi® 802.11 b/g/n
  • Raised tile keyboard
  • Integrated webcam
  • 3 Year Standard Limited Warranty
  • Starting at 5.1 lbs
Intel® Core™ i5 Processor
Part Number: PSKHAU-02S00V

Questions? Call us at 800-316-0920
Toshiba Satellite L40-ASMBNX2 Laptop Toshiba Satellite L40-ASMBNX2 Laptop
Product description: Toshiba Satellite L40-ASMBNX2 Laptop
 

Toshiba Satellite L40-ASMBNX2 Laptop Specifications

Performance

Processor*
Intel® Core™ i5-3337U Processor
Operating System*
Windows® 7 Professional (64-bit) with recovery media for Windows 8 Pro
Graphics Engine*
Mobile Intel® HD Graphics

Memory and Storage

Hard Drive*
750GB (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
14.0" widescreen
Display Type*
HD TruBrite® LED Backlit display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
DTS Sound™, Headphone jack (stereo), Microphone jack (mono), Built-in stereo speakers

Communication

Webcam
HD Webcam and Microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
No Bluetooth (No Antenna)
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Lithium Ion (43Wh, 4-Cell)—*Not user replaceable
Battery Life*
Up to 4.53 hours

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (2.0) port with Sleep and Charge, 2-USB (3.0) ports
HDMI
HDMI® output port
RGB
RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Multiple-Level Password Utilities, Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers, DTS Sound™, Hard disc (HDD) recovery, Internet Explorer® 10, Norton™ Anti-Theft (30-day Trial), Norton™ Internet Security (30-day trial subscription), Norton™ PC Checkup, Norton™ Online Backup (30-day Trial), Origin powered by EA Game Console, TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Disc Creator, TOSHIBA HDD Protection, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA Password Utility, TOSHIBA Video Player, TOSHIBA eco Utility™, WildTangent® Game Console
Standards
RoHS Compatible, Energy Star Qualified, EPEAT™ Gold
Standard Limited Warranty*
3 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Premium Raised Tile Keyboard (Black), Touch pad pointing device with multi touch control
Weight*
Starting at 5.1 lbs.
Color
Mercury Silver in Fusion® Horizon

Toshiba Satellite L40-ASMBNX2 Laptop - Write a Review Close  Close