Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Toshiba Satellite L40-ASMBNX2 Laptop is not available for sale through Toshibadirect.com. But...
We sell accessories for the Toshiba Satellite L40-ASMBNX2 Laptop:   
AC Adapters L40-ASMBNX2 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba Satellite L40-ASMBNX2 Laptop:
Toshiba Satellite L40-ASMBNX2 Laptop
Images
IMAGES
 »

Toshiba Satellite L40-ASMBNX2 Laptop

  • Intel® Core™ i5-3337U processor
  • Windows 7 Professional (available through downgrade rights from Windows 8.1 Pro)
  • 4GB DDR3 memory
  • 750GB (5400RPM) hard drive
  • Mobile Intel® graphics
  • DVD SuperMulti Drive
  • 1366x768 TruBrite display
  • Wi-Fi® 802.11 b/g/n
  • Raised tile keyboard
  • Integrated webcam
  • 3 Year Standard Limited Warranty
  • Starting at 5.1 lbs
Intel® Core™ i5 Processor
Part Number: PSKHAU-02S00V

Questions? Call us at 800-316-0920
Toshiba Satellite L40-ASMBNX2 Laptop Toshiba Satellite L40-ASMBNX2 Laptop
Product description: Toshiba Satellite L40-ASMBNX2 Laptop
 
Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Toshiba Satellite L40-ASMBNX2 Laptop Specifications

Performance

Processor*
Intel® Core™ i5-3337U Processor
Operating System*
Windows® 7 Professional (64-bit) with recovery media for Windows 8 Pro
Graphics Engine*
Mobile Intel® HD Graphics

Memory and Storage

Hard Drive*
750 GB (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
14.0" widescreen
Display Type*
HD TruBrite® LED Backlit display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
DTS Sound™, Headphone jack (stereo), Microphone jack (mono), Built-in stereo speakers

Communication

Webcam
HD Webcam and Microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
No Bluetooth (No Antenna)
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Lithium Ion (43Wh, 4-Cell)—*Not user replaceable
Battery Life*
Up to 4.53 hours

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (2.0) port with Sleep and Charge, 2-USB (3.0) ports
HDMI
HDMI® output port
RGB
RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Multiple-Level Password Utilities, Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers*, DTS Sound™, Hard disk (HDD) recovery, Internet Explorer® 10, Norton™ Anti-Theft (30-day Trial), Norton™ Internet Security (30-day trial subscription), Norton™ PC Checkup, Norton™ Online Backup (30-day Trial), Origin powered by EA Game Console, TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Disc Creator, TOSHIBA HDD Protection, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA Password Utility, TOSHIBA Video Player, TOSHIBA eco Utility™, WildTangent® Game Console
Standards
RoHS Compatible, Energy Star Qualified, EPEAT™ Gold
Standard Limited Warranty*
3 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Premium Raised Tile Keyboard (Black), Touch pad pointing device with multi touch control
Weight*
Starting at 5.1 lbs.
Color
Mercury Silver in Fusion® Horizon

Toshiba Satellite L40-ASMBNX2 Laptop - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.