Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Toshiba Satellite L55-A5284 Laptop Refurbished is not available for sale through Toshibadirect.com. But...
We sell accessories for the Toshiba Satellite L55-A5284 Laptop Refurbished:   
AC Adapters L55-A5284 Laptop Refurbished AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba Satellite L55-A5284 Laptop Refurbished:
Toshiba Satellite L55-A5284 Laptop Refurbished
Images
IMAGES
 »

Toshiba Satellite L55-A5284 Laptop Refurbished

  • Intel® Core™ i5-3337U Processor
  • Windows 8
  • 8GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 750 GB (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Wi-Fi® Wireless networking (802.11b/g/n)
  • No Bluetooth (Antenna Only)
  • Premium US keyboard with 10-key pad (Black)
  • Touch pad pointing device with multi touch control
  • Lithium Ion (43Wh, 4-Cell)—*Not user replaceable
  • 1-USB (2.0) port with Sleep and Charge
  • 2-USB (3.0) ports
Intel® Core™ i5 Processor
Part Number: PSKLAU-00H004B
Average Customer Rating: 
Read 1 review  /  Write a review

List Price: $479.25
Customize similar model
Questions? Call us at 800-316-0920
Toshiba Satellite L55-A5284 Laptop Refurbished Toshiba Satellite L55-A5284 Laptop Refurbished
Rated 5.0/5 based on 1 customer reviews
Product description: Toshiba Satellite L55-A5284 Laptop Refurbished
 

Sorted by:  Rating (high to low) »  Rating (low to high) »  Most Recent »  Most Helpful » 

Submit a Review»
Overall Rating: 5 out of 5 5 out of 5
Good valueFebruary 8, 2014
by RD from Brantford, ON
Features: 5  out of 5 5 out of 5
Performance: 4 out of 5
Battery Life: 4 out of 5
Price–Value: 5 out of 5
I bought this laptop just before going on a three week cruise. I wanted something with enough power to process several thousand raw photos through Lightroom, Perfect Photo Suite and Photoshop. It doesn't have quite the power of my desktop but is quite adequate at handling these tasks. The 750Gb HDD is big enough for 200+ Gb of photos with room left for music and movies etc. The screen is good for photo editing and the width means that side menus don't impinge on the image being processed. The mouse pad is a pain - with Windows 8 I'm constantly invoking the Windows Charms bar. (A Google found a possible answer.)
What is your level of technical expertise?   TechSavvy
How long have you been using this product?   One month to a year
Was this review helpful to you?   Yes  No  (Report Inappropriate Review ) 
Customer Rating Summary
Toshiba Satellite L55-A5284 Laptop Refurbished
Averages based on 1 customer reviews
Overall Rating: 5.0 out of 5
Features: 5.0 out of 5
Performance: 4.0 out of 5
Battery Life: 4.0 out of 5
Price–Value: 5.0 out of 5
1 of 1 (100%) customers would recommend this product to a friend.

Toshiba Satellite L55-A5284 Laptop Refurbished - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.