Toshiba Satellite L50-BBT2N22 Laptop

This product will be custom-built for you.

Average Customer Rating:
FREE 1TB Hard Drive
FREE 1TB Hard Drive
FREE 2GB AMD Radeon Graphics Upgrade
FREE 2GB AMD Radeon Graphics Upgrade

Today Only — Save an Extra $50!
Use coupon code D7L505 for an extra $50 off.
Ends 07/05/15 at 11:59pm ET or after all coupons have been redeemed, whichever is first. Limit 1 per customer. Offer available online only. Exclude resellers. Please note: Cannot be combined with other coupons.

Windows 10 Upgrade Offer

Limit 4 per household

Some accessory offers are valid only at time of PC purchase

    Start Customizing

      Customize your

laptop 

computer by making hardware selections below:

Select Processor What's This?

  • add $50.00
  • add $150.00
  • add $250.00

Select Microsoft® Operating System What's This?

  • add $99.99
  • add $99.99

Select Microsoft® Office Software What's This?


Select Memory What's This?

  • add $40.00
  • add $80.00
  • add $160.00
  • add $240.00

Select Hard Disk Drive What's This?

  • FREE
  • add $30.00

Select Graphics Controller What's This?

  • FREE

Select Optical Drive What's This?


Select Display What's This?

  • add $70.00

Select Touchscreen Options What's This?

  • add $100.00

Select Design Options What's This?

  • FREE

Select Wireless LAN & Bluetooth® What's This?

  • add $15.00
  • add $20.00

Select Anti-Virus Software What's This?

  • add $39.99

Warranty Upgrades and Extended Service Plans 


Select Bundles 

  • add $22.98

Select Docking Stations 


  • $734.99
  • 449.99
  • -$135.00
  • -$599.99
  • -$150.00
  • -$584.99
  • $0.00
  • $0.00
  • $449.99
  • $449.99
  • »
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.


add to cart

This product will be custom-built for you.

Estimated Ship Date from Toshiba is 07/15/2015.

  • laptop summary
    • Customized

  • Intel® Core™ i3-4005U Processor, (3M Cache, 1.70GHz)
  • Windows 8.1
  • 1 month trial for new Office 365 customers
  • 4GB DDR3L 1600MHz (4GB x 1)
  • 1.0TB (5400rpm, Serial ATA)
  • 2GB DDR3 AMD Radeon™ R7 M260 with hybrid graphics
  • DVD SuperMulti (+/-R double layer) drive
  • 15.6" HD TruBrite® LED Backlit Flatscreen Display (1366x768)
  • No Touch-Screen
  • Fusion™ Finish in Satin Gold -- NO Touchscreen
  • Wi-Fi® Wireless networking (802.11b/g/n) 150Mbps
  • McAfee Live Safe™ (30-day trial)
  • 1 Year Standard Limited Warranty (1 Year on Battery)
  • Accessories Added: