Toshiba Satellite L50D-AST3NX2 Laptop

Free with Purchase!

Toshiba 16-inch Lightweight Carrying Case

Toshiba 16-inch Lightweight Carrying Case

$24.99 Value


Limit 5 per household

Keep your finger on the pulse.

Offering the perfect mix of style, performance and versatility, the thinner and more elegant 15.6” Satellite® L50 laptop series is designed for those who want a value-packed PC to stay fully connected, productive and entertained—or to replace their desktop computer.

This model includes

LED Backlit Display
LED Backlit Display
Last longer, use less power, and warm up quicker with the unique LED backlit display.
Webcam
Webcam
The built-in webcam on this PC makes it easy to Skype® and chat live with friends and family or videoconference with co-workers. You’ll also be able to take and store still pictures.
Bluetooth®
Bluetooth®
Sync your smart phone and other portables, or expand your PC’s entertainment potential with external speakers, or headphones—all without cords.
Numeric 10-key Pad
Numeric 10-key Pad
Enjoy faster typing, smoother data entry and more convenient gaming commands with a full-size keyboard and a handy numeric 10-key pad.
Touch pad with Multi-touch
Touch pad with Multi-touch
Enjoy the ability to pinch, swipe, rotate or scroll through images on the display screen with a simple brush of your fingers. Learn More »
Memory Card Reader
Memory Card Reader
Transfer files easily from your digital camera, camcorder, MP3 player or smart phone, sharing home movies and playlists with SD cards, Memory Sticks and more.
USB Sleep-and-Charge
USB Sleep-and-Charge
Power your smartphone, tablet and other USB-based portables even when your PC is off. Great for charging these USB devices while you are on the run. Learn More »
USB 3.0
USB 3.0
Get maximum performance when connecting the latest external devices, with blazing fast transfer speeds. Learn More »
HDMI® port
HDMI® port
Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound. Learn More »
Eco Utility
Eco Utility
Quickly adjust the settings and power plan of your laptop and monitor your ongoing power usage with just a click. Learn More »
EPEAT™ Gold Registered
EPEAT™ Gold Registered
EPEAT™ Gold is the highest possible ranking of the acclaimed Electronic Product Environmental Assessment Tool which measures products across 51 different dimensions.
ENERGY STAR Qualified
ENERGY STAR Qualified
Engineered with respect to our planet, 93% of Toshiba laptops, netbooks and Tablet PCs have met the ENERGY STAR 4.0 standard since it was established in 2007. Learn More »
  • $549.99
  • -$120.00
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $429.99
  • »

add to cart
  • Laptop summary This product is prebuilt.
  • AMD Quad-Core A8-5545M Accelerated Processor
  • Windows 8.1
  • 4GB DDR3 1333MHz memory
  • 500GB(5400rpm)hard drive
  • AMD Radeon™ HD 8510G Graphics
  • DVD SuperMulti Drive
  • 15.6" HD TruBrite display (1366x768)
  • Wi-Fi® Wireless networking (802.11b/g/n) + Bluetooth 4.0
  • Premium Keyboard with 10-Key Pad
  • HD webcam and microphone
  • Starting at 5.35 lbs.
  • Accessories Added: