Toshiba Satellite L55-A5234 Laptop

Average Customer Rating:

goes great with check to include

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Tremendous machine!

POSTED BY: Pepino , Quito, EC
Overall rating: 5 out of 5 5 out of 5

I bought a Satellite in 2000 and is still alive! This is the reason why I bought it again a Toshiba for my work. So it is highly recommended! It is an excellent machine. José

MSRP: $739.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i7-4700MQ Processor
  • Windows 8
  • 8GB DDR3L 1600MHz memory
  • Intel® Integrated Graphics
  • 750 GB (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

build your own L50 shop for accessories